WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 63 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Air Preparation Equipment » Air Preparation Filters
    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
    ・With clogging switch/With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Adsorption Plate SP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
     Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
    ・A high level of machining accuracy
    ・Strong adsorption force
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesShapeAdsorption surface sizeSintered metallic element particle dia.Suction port
SPRectangular, Square□50 x 50 mm, □100 x 100 mm, □150 x 150 mm
□200 x 200 mm, □250 x 250 mm, □300 x 300 mm
φ0.3 (Sphere)1/8

Air Suction Filter ZFA

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems related to vacuum circuits or airborne contaminants
    ・Provides a large filter element surface
SeriesPort sizeFlow rate L/min (ANR)Filtration (μm)
ZFA101/85030
ZFA201/420030

Common Supply Regulator AR□M(K)-D

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Supply different pressure for multiple applications
     OUT port is on the back of the product.
    ・Space-saving design and reduced piping labor
    ・Branch piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR20M-D to AR40M-D1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
AR20MK-D to AR40MK-D
With backflow function
1/8,1/4,3/8,1/20.1 to 0.85
0.1 to 0.2

Suction Filter with Case FH99

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, Lightweight
     Cover and case material: Aluminum casting
    ・Prevents pump cavitation
    ・Easy element maintenance
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB--□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FH99INLET : 1B to 4B20 to 900Negative pressureMicromesh :
74, 105, 149

Lock-Up Valve IL201/211/220

Pneumatic Instrumentation Equipment » Relays/Valves
    ・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
     Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
     3-port: Changes the supply port if a problem occurs
SeriesPort sizeSet pressure (MPa)Shut-off pneumatic circuit pressure
IL201/211/220Rc1/40.14 to 0.7Max. 0.7 MPa

Industrial Filter/Vessel Series FGE

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for medium flow rate filtration (Max. 230 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGE
    Manual
    Series View search result
    FGEView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGER1, 20.7 MPaMAX. 80

Aluminum High Vacuum Angle Valve XLA/C-100/160(-1)-X152

High Vacuum Equipment » High Vacuum Valves
    ・Improved durability of bellows (Flange sizes 100 and 160)
    ・Service life of two million cycles
    ・Space required for equipment can be reduced
     Without restriction on exhaust direction (two ways: from valve element side to bellows side and vice versa)
     Increased flexibility of mounting orientation
    ・Lightweight, Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-100/160-X152Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
100,160
XLC-100/160-1-X152Air
operated
Double
acting
Bellows sealDust free,
Cleaned
100,160

Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior
    ・Flow adjustable by a flat head screwdriver
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery
    ・More compact: Height reduced by 28% (For G thread, face seal)
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-DView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-DM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Air Filter AF-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-D
    Manual
    Series View search result
    AF20 to 60-DView search result
SeriesPort sizeFiltration (μm)
AF20 to 60-D1/8,1/4,3/8,1/2,3/4,15

Go Top