WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 63 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Filter Regulator AW-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AW20 to 60-A is to be discontinued as of March 2025.
     Select the AW20 to 60-D as a substitute. ▶Click here for details.
     The AW10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-A
    Manual
    Series View search result
    AW10 to 40-AView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
5

OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Panel mount specification VHS30EW-D Series [New]
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Safety measure: Can prevent accidents caused by inadvertent air supply
     problems
     With the indicator window, Double action
    ・Lower pressure drop contributing to energy saving
     Pressure drop: reduced by up to 73%
SeriesDescriptionKnob operationPort size
VHS20-DPressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2
VHS40-06-DPressure relief
3-port valve with
locking holes
Single action3/4
VHS50-DPressure relief
3-port valve with
locking holes
Single action3/4,1
VHS20W-DPressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS30W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS40W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2
VHS40W-06-DPressure relief
3-port valve with
locking holes
Double action3/4
VHS50W-DPressure relief
3-port valve with
locking holes
Double action3/4,1

Go Top