WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 63 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Line Filter FH

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, solid, and safe design
    ・Easy element replacement
    ・Easy fluid flow direction reversal
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating pressure
(MPa)
Element μm
(Nominal filtration)
FH34Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH44Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH54Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20
FH64Threaded (Rc)
3/8 to 1 1/2
Flange SSA
15 (1/2B) to 80 (3B)
10 to 6003.5, 7, 14, 21Paper : 5, 10, 20

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Micro Mist Separator AFD-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Filters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-D
    Manual
    Series View search result
    AFD20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-D1/8,1/4,3/8,1/20.01

Main Line Filter AFF

Air Preparation Equipment » Air Preparation Filters
    ・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
     improve the function of a downstream dryer, extend the life of precision filters,
     and prevent problems with the equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Manual
    Series View search result
    AFFView search result
  • Main Line Filter AFF
    DoC
    Series View search result
    AFFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AFF3 (Filtration efficiency: 99%)300 to 450001/8 to 4B flange

Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Compliant with ISO 8573-1 compressed air purity class
    ・Face-to-face and depth dimensions reduced by up to 30%
    ・Lightweight: Max. 50% reduction (0.19 kg)
    ・Flow capacity: Max. 50% increase
    ・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
    ・Color-identifiable elements
    ・A model with an element service indicator is also available. (AFF, AM,
     AMD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD
    Activated Carbon Filter AMK 
    Manual
    Series View search result
    AFF20 to 60-D Line filterView search result
    AM20 to 60-D Mist separatorView search result
    AMD20 to 60-D Micro mist separatorView search result
    AMK20 to 60-D Activated carbon filterView search result
SeriesPort sizeNominal filtration rating[μm]Oil concentration on the outlet side [mg/m3]
AFF20 to 60-D Line filter1/8, 1/4, 3/8, 1/2, 3/4, 11.0 (Filtration efficiency: 99%)
AM20 to 60-D Mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.1(Filtration efficiency: 99%)Oil mist 1 (≈ 0.8 ppm) or less
AMD20 to 60-D Micro mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.01(Filtration efficiency: 99.9%)Oil mist 0.1 (≈ 0.08 ppm) or less
AMK20 to 60-D Activated carbon filter1/8, 1/4, 3/8, 1/2, 3/4, 1Oil vapor 0.003 (≈ 0.0025 ppm) or less

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from
     entering the tank and help keep the oil clean. This efficient configuration reduces
     the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

Mist Separator AM

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove oil mist and remove solid particles,
     such as rust or carbon, of 0.3 μm or larger
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AM
    Manual
    Series View search result
    AMView search result
  • Mist Separator AM
    DoC
    Series View search result
    AMView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AM0.3 (Filtration efficiency: 99.9%)300 to 120001/8 to 2

OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Lower pressure drop contributing to energy saving
     Pressure drop reduced by up to 73%
SeriesPort sizeApplicable combinations
VHS20 (W) -D1/8,1/4AC20-D
VHS30 (W) -D1/4,3/8AC30-D
VHS40 (W) -D1/4,3/8,1/2AC40-D
VHS40 (W) -06-D3/4AC40-06-D
VHS50 (W) -D3/4,1AC50-D, AC60-D

Return Filter FH100

Hydraulic Equipment » Hydraulic Equipment
    ・Easy maintenance
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Rated flow range L/minElement μm
(Nominal filtration)
FH1003/4 to 3Paper : 50 to 600
Micromesh : 60 to 700
Paper : 5, 10, 20
Micromesh : 74, 105

Micro Mist Separator AMD

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AMD
    Manual
    Series View search result
    AMDView search result
  • Micro Mist Separator AMD
    DoC
    Series View search result
    AMDView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMD0.01 (Filtration efficiency: 99.9%)200 to 400001/8 to 150 (6B) flange

Go Top