There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Refrigerated Air Dryer IDF
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Increased air flow capacity
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|
IDF60 | 35℃ 0.7 MPa | 5.6 | 6.5 | R410A(HFC) GWP:2088 | R1 | Less than 7.5kw |
IDF70 | 35℃ 0.7 MPa | 8 | 9.1 | R410A(HFC) GWP:2088 | R1 1/2 | Less than 7.5kw |
IDF80 | 40℃ 0.7 MPa | 11.6 | 13.6 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
IDF90 | 40℃ 0.7 MPa | 14.3 | 16.4 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
Air Cooled Aftercooler HAA
Air Preparation Equipment » Aftercoolers/Air Tanks
-
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air
・Cooling equipment is not required for this air-cooled type.
・Easy maintenance and reasonable running costs,
No need to worry about freezing or running out of water supply.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAA | 7.5 to 37 | 1000 to 5700 |
Adsorption Plate SP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
・A high level of machining accuracy
・Strong adsorption force
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Shape | Adsorption surface size | Sintered metallic element particle dia. | Suction port |
---|---|---|---|---|
SP | Rectangular, Square | □50 x 50 mm, □100 x 100 mm, □150 x 150 mm □200 x 200 mm, □250 x 250 mm, □300 x 300 mm | φ0.3 (Sphere) | 1/8 |
Vacuum Saving Valve ZP2V
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Saving Valves-
・Can restrict the reduction of vacuum pressure even when there is no workpiece
・A switching operation is not required when changing workpieces.
・Built-in filter (40 μm)
・With One-touch fittings
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□21-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Bernoulli Gripper ZNC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・For the adsorption transfer of thin cloths, films, printed circuit boards,
etc.
・Energy saving: Max. 79% reduction (Comparison of air consumption
to lifting force)
・High lifting force: 65 N
10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
65 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin
workpieces
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC | Aluminum Resin Stainless steel | ø20, ø30, ø40, ø60, ø80 | With stopper With vibration suppression cover |
Basic Vacuum Pad (Vacuum Suction Cup) ZP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・12 sizes, 6 types of pad forms
The mounting bracket can be selected according to the application.
・Pad form: Flat type, Flat type with ribs, Bellows type,
Thin flat type, Thin flat type with ribs, Deep type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.121-130) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Flat type | φ2,φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type with ribs | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type (Ball joint) | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Bellows type | φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Thin flat type | φ10,φ13,φ16 |
ZP | Thin flat type with ribs | φ10,φ13,φ16 |
ZP | Deep type | φ10, φ16, φ25, φ40 |
Air Suction Filter ZFA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface
Series | Port size | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|
ZFA10 | 1/8 | 50 | 30 |
ZFA20 | 1/4 | 200 | 30 |
Vacuum Ejector ZH
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
・4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,
DIN rail mounting
・A silencer and standard bracket are available. (Body ported type only)
Body type | Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
Body ported type | ZH05DSA | 0.5 | 6 | 13 | 2 to 13 |
Body ported type | ZH07DSA | 0.7 | 12 | 27 | 2 to 20 |
Body ported type | ZH10DSA | 1.0 | 26 | 52 | 2 to 32 |
Body ported type | ZH13DSA | 1.3 | 40 | 88 | 2 to 50 |
Body ported type | ZH15DSA | 1.5 | 58 | 117 | 2 to 100 |
Body ported type | ZH18DSA | 1.8 | 76 | 165 | 2 to 125 |
Body ported type | ZH20DSA | 2.0 | 90 | 201 | 2 to 150 |
Box type (Built-in silencer) | ZH05B□A | 0.5 | 6 | 13 | 2 to 13 |
Box type (Built-in silencer) | ZH07B□A | 0.7 | 12 | 27 | 2 to 20 |
Box type (Built-in silencer) | ZH10B□A | 1.0 | 26 | 52 | 2 to 32 |
Box type (Built-in silencer) | ZH13B□A | 1.3 | 40 | 88 | 2 to 50 |
Box type (Built-in silencer) | ZH15B□A | 1.5 | 58 | 117 | 2 to 100 |
Box type (Built-in silencer) | ZH18B□A | 1.8 | 76 | 165 | 2 to 125 |
Box type (Built-in silencer) | ZH20B□A | 2.0 | 90 | 201 | 2 to 150 |
Vacuum Manifold for Fieldbus System ZKJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
IO-Link Devices » Vacuum Unit/Vacuum Manifold
-
・Vacuum pads and actuator driving can be controlled with a single
manifold [New]
・Positive pressure unit [New]
5-port solenoid valve
・Vacuum unit
Energy saving ejector Air consumption: 92% reduction
・Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Exhaust sealing function
Quick workpiece release
・4 stations/8 stations/12 stations/16 stations manifold compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |