There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Standard Air Cylinders (Round Type) HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Air Cylinder | HF1A-CJ2 | HF1A |
Air Cylinder | HF1A-CM2 | HF1A |
Air Cylinder | HF1A-CG1 | HF1A |
Pilot Operated 4/5 Port Solenoid Valves HF2-/HF2A (Compatible)/HF2B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
Clean Design Manifold Valve Fieldbus Type, Sub-plate Type | JSY5000-H | HF2A Compatible∗ |
Residual Relief 3 Port Valve HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
OSHA Standard Compliant Residual Pressure Release 3-Port Valve with Locking Holes | HF1B-VHS20/30/40/50(W)-D | HF1B |
Mechanical Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
Mechanical Valve | HF1B-VM1000/VM100/VM200/VM400 | HF1B |
Pilot Operated 3 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
3-Port Solenoid Valve | HF1-VP300/500/700 | HF1 |
Pilot Operated 4/5 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
5-Port Solenoid Valve/Plug-in Type | HF1-SY3000/5000/7000 | HF1 |
5-Port Solenoid Valve Body Ported/Single Unit | HF1-SY3000/5000/7000 | HF1 |
Clean Design Manifold Valve Lead Wire Type | JSY5000-H | HF1B Compatible∗ |
Compact Position Sensor D-MPG
Air Cylinders » Actuator Position SensorIO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
-
・Detects the stroke position of compact actuators such as air grippers
・Repeatability: 0.1 mm
・Compact sensor head and separate teach unit
・Same shape as the D-M9□ solid state auto switch
・Analog output
・Switch output
・IO-Link compatible
▶IO-Link Devices
Series | Measurement range | Resolution | Repeatability |
---|---|---|---|
D-MPG | 25 mm ±1 | 0.01 mm | 0.1 mm |
Magnet Buffer ZP3B□M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer-
· A new nut material has been added. [New]
· Stable buffer reaction force during stroke
· Adsorbs workpieces with different heights, Reduces the impact applied to
a workpiece
· Low particle generation
No particle generation due to the friction of a spring (spring-less
structure)
· Non-rotating
Reduces rotation by 4-pole magnets
· Copper and zinc-free
· Compatible with the secondary battery manufacturing process
Series | Buffer size | Stroke |
---|---|---|
ZP3B1M | M8 x 0.75 | 3 mm,6 mm |
ZP3B2M | M10 x 1.0 | 3mm,6mm |
ZP3B3M | M12 x 1.0 | 3 mm,6 mm,16 mm |
Tool Changer One-push Type/Clamp Type RMTM
Grippers for Collaborative Robots » Air GrippersGrippers for Collaborative Robots » Tool Changer
-
·2 types of manual tool changers
· One-push Type
Tools can be attached/removed by the push of a button (no tools
required).
Work load: 10 kg
Repeatability: ±0.01 (Position reproducibility)
· Clamp Type
Tools can be attached/removed by clamper bolts (2 pcs).
Work load: 20 kg
Repeatability: ±0.02 (Position reproducibility)
·Standards: ISO9409-1-50-4-M6 compliant
Compatible with the flanges of most major collaborative robots
·Compact, Lightweight
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
One-push type | RMTM1 | 10 kg | ±0.01 |
Clamp type | RMTM2 | 20 kg | ±0.02 |
Tool Changer/Auto Type RMTA
Grippers for Collaborative Robots » Air GrippersGrippers for Collaborative Robots » Tool Changer
-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,20 | ±0.01 |