WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Slide Table/Compact Type LES
    DoC/IM
    Model View search result
    LES25□View search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16

Wedge Cam Operation Slide Guide Air Gripper MHK2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Wedge shaped cam driving mechanism
    ・High rigidity with a slide type guide
    ・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
    ・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
    ・Long stroke option is selectable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wedge Cam Operation Slide Guide Air Gripper MHK2
    Manual
    Series View search result
    MHK2View search result
    MHKL2View search result
SeriesCylinder bore size (mm)
MHK212,16,20,25
MHKL212,16,20,25

Cylinder with Lock CP96N/C96N

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Improved ease of maintenance
     The lock unit and the cylinder can be separated.
    ・Holding force improved by 15%
    ・Stopping accuracy within ±1 mm
    ・Overall length reduced by 27.5 mm max.
    ・With lock status indication (-X3030□)
    ・It can be added to machinery as a “safety component” of
     safety-related parts in accordance with ISO 13849-1. (-X3075)
    ・With auto switch (CP96ND Series: CP96ND, C96ND)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CP96N/C96N
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCP96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
    StandardC96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
TypeSeriesActionBore size (mm)Lock type
StandardCP96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking
StandardC96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking

Hygienic Design Cylinder/ISO Standard Type HYC

Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Compliant with ISO Standards (VDMA)
    ・Easily washable configuration, Improved water resistant air cylinder
    ・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
    ・With auto switch (HYDC series: HYDC)
TypeSeriesActionBore size (mm)
ISO Standard typeHYCDouble acting, Single rod32,40,50,63

Pin Plate Cylinder C(L)KU32-X2359A

Air Cylinders » Clamp Cylinders
    ・Reduction of spare parts, short lead times, and a drastic reduction of the need for special orders
    ・Guide pin is separated from the reference support block.
    ・The reference support block can be machined by the customer.
     (The block can be changed to any desired shape.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Pin plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2359ARound
Diamond
32
Pin plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2359ARound
Diamond
32

Plate Cylinder with Lock MLU/MDLU

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
    ・With auto switch (MDLU series: MDLU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plate Cylinder with Lock MLU/MDLU
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardMLUDouble acting,
Single rod
25,32,40,50Spring lock

Platform Cylinder CXT

Air Cylinders » Guide Cylinders
    ・Integrated worktable and actuator
    ・Highly rigid and accurate slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Platform Cylinder CXT
    Symbol Specifications Download
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXTMDouble acting12,16,20,25,32,40
StandardBall bushing bearingCXTLDouble acting12,16,20,25,32,40

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・Compact, Lightweight
     Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
    ・High Precision
     High-precision linear guide mounted
     Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
    ・Auto switch and adjuster can be mounted on the same side.
    ・Short pitch mounting is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting12,16

Longer Life Cylinder CQ2-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQ2 Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQ2-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQ2-XB24Double acting, Single rod12,16,20,25,32,40

Air Cylinder/Short Type CM3/CDM3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 66 mm shorter, up to 21% lighter
     (Compared with the CM2 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDM3 series: CDM3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCM3Double acting, Single rod20,25,32,40

Go Top