WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Port Air Operated Valve VTA301/315

Directional Control Valves » Air Operated Valves
    ・Universal porting
    ・Can be used with a pressure of 0 MPa or more
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VTA3010.600.290.15
VTA3151.70.390.45

3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Universal porting
    ・Can be used for vacuum applications
    ・Manifold type no.: VV317, VVT340, VVT341

    ∗ The VT325(AC Coil) series will be discontinued in September 2024.
     Please select the VP54□ series.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3172.60.340.676.0-101.2 kPa
VT3256.10.371.612-101.2 kPa

5-Port Solenoid Valve/Plug-in Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A variety of common wiring methods are available.
    ・Slim, compact plug-in manifold: Required installation space reduced by
     45%*, Height reduced by 20 mm*
    * Compared with plug-in manifold stacking base
    ・4-position, dual 3-port valve
    ・Manifold type no.: SS0751, SS0750

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug-in Type S0700
    DoC/IM
    Series View search result
    S0700View search result
  • 5-Port Solenoid Valve/Plug-in Type S0700
    Manifold
    Series View search result
    S0700View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
S07000.390.390.11φ250.35

Modular Connection Type Membrane Air Dryer IDG-D

Air Preparation Equipment » Air Dryers
    ・Compatible with various ISO water quality classes
    ・Modular connection is possible.
    ・Non-fluorocarbon
    ・Power supply not required
    ・No vibration or heat discharge
    ・Contributes to energy saving
     Pressure drop: Reduced by up to 61%
     Outlet air flow rate: Max. 25% increase
     Purge ratio: Approx. 14%
SeriesStandard inlet conditionsOutlet air flow rate
L/min (ANR)
Pressure dew
point (℃)
Water quality
class
Applicable
AC size
Port size
IDG20-D25℃, 0.7 MPa10034AC20Rc, NPT, G
1/8, 1/4
IDG30-D25℃,0.7 MPa25034AC30Rc, NPT, G
1/4, 3/8
IDG40-D25℃,0.7 MPa50034AC40Rc, NPT, G
3/8, 1/2

3-Port Solenoid Valve  VT315

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Universal porting type
    ・Suitable for use in vacuum applications
    ・Manifold type no.: VVT320,VVT321
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve  VT315
    Manual
    Series View search result
    VT315View search result
SeriesFlow rate
characteristics
2→1 (A→P)
C [dm3/(s・bar)]
Flow rate
characteristics
2→1 (A→P)
b
Flow rate
characteristics
2→1 (A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3151.70.360.456 to 7-100 kPa

Speed Controller with Indicator/In-line Type 10-AS-FSG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
10-AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Micro Mist Separator 10-/21-AFD

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AFD20 to 401/8, 1/4, 3/8, 1/2, 3/40.01
21-AFD20 to 401/8, 1/4, 3/8, 1/2, 3/40.01

Air Slide Table 13-/22-MXQ

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Integration of the guide rail and the table.
    ・Uses a recirculating linear guide for high rigidity and high precision
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXQDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXQ□LDouble acting6, 8, 12, 16, 20, 25

Go Top