WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Series View search result
    MHM-X7400A-DTP
    MHM-X7400A-HC10
    MHM-X7400A-HC10DT
    View search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-DTP
MHM-X7400A-HC10
MHM-X7400A-HC10DT
160(2)
200(6)

Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Nozzle typeφ0.8,φ1.1

Controller/Step Data Input Type LECA6

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Controller/Step Data Input Type LECA6
    Manual
    Type Series View search result
    Step data
    input type
    LECA6View search result
  • Controller/Step Data Input Type LECA6
    DoC/IM
    Type Series View search result
    Step data
    input type
    LECA6View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
LECA6Servo motor
(24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Battery-less Absolute Encoder Type
Electric Slide Table/High Rigidity Type LESH

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16

Slide Guide Round Body Air Gripper 2-Finger Type MHS2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Vertically compact and lightweight due to the wedge shaped cam construction
    ・Ideal for operations in which external force is applied, such as press
     fitting operations
    ・Repeatability: ±0.01 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Guide Round Body Air Gripper 2-Finger Type MHS2
    Manual
    Series View search result
    MHS2View search result
SeriesCylinder bore size (mm)
MHS216,20,25,32,40,50,63

Micro Clamp Cylinder CKZM16-X2800/X2900

Air Cylinders » Clamp Cylinders
    ・Compact: Width 20 mm, Lightweight: 250 g
    ・Maximum clamping force: 200 N, Maximum holding force: 300 N
    ・Flat clamping characteristics
     Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
    ・Reduction of design/assembly labor by unitization
     Arm assembly and mounting assembly have been added to the clamp cylinder.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionArm opening angleBore size (mm)
Base typeCKZM16-X2800Double acting68º16
Tandem typeCKZM16-X2900Double acting68º16

Compact Guide Cylinder with Lock MLGP

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Stopping possible at any stroke position
     Drop prevention when the pressure is decreased or the residual pressure is released
    ・Weight reduced by up to 17% with a shorter guide rod and thinner plate
     Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
    ・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder with Lock MLGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGPM-ZDouble acting20,25,32,40
50,63,80,100
Spring lock
StandardBall bushing bearingMLGPL-ZDouble acting20,25,32,40
50,63,80,100
Spring lock

Guide Table MGF

Air Cylinders » Guide Cylinders
    ・Low-profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve that provides excellent eccentric load resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Table MGF
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesActionBore size (mm)
StandardMGFDouble acting40,63,100

Air Slide Table MXP

Air Cylinders » Table Cylinders
    ・Cylinder with built-in linear guide, Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXPJDouble acting6
StandardMXPDouble acting6,8,10,12,16

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A single acting type has been added./A direct mount type has been
     added./An end lock type has been added. [New]
    ・Improved piping flexibility
    ・Piping can be connected every 90 degrees (4 positions). (Made to order:
     XC3)
    ・Cylinder with rod end bracket is standardized.
    ・Interchangeable in mounting with the existing model
    ・Various mounting bracket options
    ・Part numbers for products with a rod end bracket and/or a pivot bracket
     It is not necessary to order a bracket for the applicable cylinder
     separately.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCG1-Z1Double acting single rod20,25,32,40,50,63,80,100
StandardCG1-Z1Single acting, Single rod (Spring return/extend)20,25,32,40
Direct mountCG1R-Z1Double acting, Single rod20,25,32,40,50,63
With end lockCBG1-Z1Double acting, Single rod20,25,32,40,50,63,80,100

Go Top