There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Low Torque Rotary Joint MQR
Fittings and Tubing » Fittings for General Purposes
-
・Metal seal type
・Supplies air to the rotary/pivot shafts of turntables and robot arms
・Low rotational torque: 0.003 to 0.50 N・m or less
・Operating temperature: −10 to 80℃
・Allowable rpm: 200 to 3000 min-1 (rpm)
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR | 1,2,4,8,12,16 | M5×0.8 | -100 kPa to 1 MPa |
Compact Manifold Regulator ARM10/11
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Free selection in response to positioning conditions
Knob positions: Top/Front/Bottom
Piping directions: Up/Down
One-touch fitting types: Straight/Elbow
・Types and sizes of One-touch fittings can be changed.
・Standard model comes equipped with backflow function.
・Compatible with digital pressure switches
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Features | Applicable tubing bore size Metric size | Applicable tubing bore size Inch size | Set pressure (MPa) |
---|---|---|---|---|---|
ARM11A | Manifold specifications | Common air supply | φ4 to φ10 | φ5/32 to φ3/8 | 0.05 to 0.7 |
ARM11B | Manifold specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10 | Single unit specifications | Standard | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F | Single unit specifications | Knob front face | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Regulator with Backflow Function AW□K-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Integrated filter and regulator units save space and require less piping.
・The regulator with backflow function incorporates a mechanism that
exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The brackets and set nuts are the same for both existing and new
products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・TMComponent: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-TM | 160(2) 200(6) |
4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where there is no space for a buffer (spring type)
・For workpieces with inclined adsorption surfaces
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) *Pad O.D. |
---|---|---|
ZP2 | Bellows (4.5-stage) | φ15*,φ20*,φ30*,φ40,φ50 |
ZP2 | Bellows (2.5-stage/3.5-stage) | φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30 |
In-line Air Filter ZFC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction FiltersAir Preparation Equipment » Air Preparation Filters
-
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
・With lock mechanism
During positive pressure, it prevents components from being scattered when they are loosened.
・2 types of transparent case materials are available:
Polycarbonate (Standard), Nylon (Made to order)
Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
Note 2) Made to order
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR)Note 1) Positive pressure | Flow rate L/min (ANR) Vacuum pressure | Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
Electric Actuator/Guide Rod Slider, Belt Drive LEL
Electric Actuators/Cylinders » Slider Type
-
・Low profile/Flat: Height 48 mm
・Profile reduced by the side mounting of the motor.
No interference with the motor, even with large workpieces.
・Auto switch mountable (Made to order)
・Max. stroke: 1000 mm
・Transfer speed: 1000 mm/s
・Positioning repeatability: ±0.08 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Bearing | Stroke (mm) | Work load (kg) | Speed (mm/s) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEL25M | Sliding bearing | 100 to 1000 | 3 | Max. 500 |
Step motor (Servo/24 VDC) | LEL25L | Ball bushing bearing | 100 to 1000 | 5 | Max. 1000 |
Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Repeatability: ±0.01 mm
・Supports class 10 clean rooms
・With auto switch (MDHR3 series: MDHR3)
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHR3 | Nominal size 10,15 |
MDHR3 | Nominal size 10,15 |
Pin Clamp Cylinder C(L)KQG32/C(L)KU32
Air Cylinders » Clamp Cylinders
-
・2 types of clamping heights can be selected: 30 mm, 100 mm
・Plate cylinder type: Width 29 mm
・All types come equipped with a lock.
・Plate cylinder type with small auto switch
・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters
∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
Please select the C(L)KU32-X2321/X2322 series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size (mm) |
---|---|---|---|
Compact cylinder Magnetic field resistant auto switch mounting type | CKQG32-X2081/X2082 | Round Diamond | 32 |
Compact cylinder with lock Magnetic field resistant auto switch mounting type | CLKQG32-X2081/X2082 | Round Diamond | 32 |
Plate cylinder Magnetic field resistant auto switch mounting type | CKU32-X2091/X2092 | Round Diamond | 32 |
Plate cylinder with lock Magnetic field resistant auto switch mounting type | CLKU32-X2091/X2092 | Round Diamond | 32 |
Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off
・Compact cylinder with a built-in air cushion and lock unit
(Single-directional lock)
・With auto switch (RDLQ series: RDLQ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | RLQ | Double acting, Single rod | 32,40,50,63 | Spring lock |