WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

Speed Exhaust Controller with One-touch Fitting Compact Type
 JASV

Flow Control Equipment » Speed Controllers with Special Functions
    ・Quick exhaust valve and metering valve are integrated.
    ・Compact type
     Height: 12.7 mm shorter (49% reduction)
    ・Effective in preventing condensation
    ・Applicable for high-speed cylinder actuation
    ・Push-lock type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed Exhaust ControllerJASVM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2 to φ6φ1/8'' to φ1/4''

All Metal Exterior Speed Controller with One-touch Fitting AS-X737

Flow Control Equipment » Speed Controllers Special Environments
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
    ・Improved environmental resistance with an all metal exterior
     *Excluding the sealant
    ・Comes with a spatter cover
     Also available for the KQB2/KQG2 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
All metal exteriorAS-X737R1/8 to 3/8φ6 to φ10

Stainless Steel Type/In-line Type AS-FG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・Reduces flow setting time
     Easy to use push-lock type
     Knob O.D.: Almost doubled
    ・Improved reproducibility of flow rate
    ・Lightweight: Weight reduced by approx. 27%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS2002FG to AS4002FG-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller with One-touch Fittings AS-FM/FC

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
     1 to 50 mm/s: AS-FM Series
     50 to 150 mm/s: AS-FC Series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Push-lock type
With One-touch fittings
Elbow/Universal type
AS-FM
AS-FC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Push-lock type
With One-touch fittings
In-line type
AS□2-FM
AS□2-FC
-φ3.2 to φ8φ1/8'' to φ5/16''
Speed controller with indicator
Elbow/Universal type
AS-FSM
AS-FSC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSM
AS□2-FSC
-φ3.2 to φ8φ1/8'' to φ5/16''

Tube Cutter TK

Fittings and Tubing » Related Products
SeriesApplicable tubing O.D.Applicable tubing material
TK-113mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-218mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-312mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-616mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing

FEP Tubing (Fluoropolymer) TH/TIH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

    ・Max. operating pressure: 2.3 MPa (at 20℃)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: -65 to 200℃
                        Water: 0 to 100℃ (No freezing)

    *This may vary according to size
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TH/TIHφ4, φ6, φ8, φ10, φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4''Translucent, Black, Red, Blue

FR Double Layer Polyurethane Tubing TRBU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
      (Equivalent to UL-94 Standard V-0)
    ・Superior restoring force compared to the nylon tubing
SeriesTubing O.D.ColorFluid
TRBUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Polyurethane Tubing TU

Fittings and Tubing » Tubing
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
TU/TIUBφ2,φ4,φ6,φ8
φ10,φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red,
Blue, Yellow, Green,
Clear, Orange, and
more (Total 29 colors)
Air, Water

Go Top