There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Micro Mist Separator 10-/21-AFD-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFD20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
21-AFD20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
Air Shocker XT316
Air Cylinders » Specialty CylindersPneumatic Instrumentation Equipment » Actuators

Produced upon receipt of order
・The air shocker is a pneumatic piston type shock generator.
Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
・Variable impact force
・Strong, stable impact force
・No lubrication required
Type | Series | Bore size (mm) | Impact energy* (kgm) * The potential energy when impact is applied by SMC’s test equipment is shown. | Air consumption [L/cycle] |
---|---|---|---|---|
Air shocker | XT316-30(B) | 30 | 0.05 to 0.07 | 0.33 |
Air shocker | XT316-40(B) | 40 | 0.17 to 0.31 | 0.75 |
Air shocker | XT316-63(B) | 63 | 0.45 to 0.75 | 1.29 |
Air shocker | XT316-80(B) | 80 | 1.0 to 1.8 | 1.91 |
Air shocker | XT316-100(B) | 100 | 2.2 to 4.0 | 4 |
Compact Vacuum Unit ZQ□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIO-Link Devices » Vacuum Manifold
-
・Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement
conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
・Compatible with ejector systems and vacuum pump systems
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ05 | 0.5 | 5 | 15 | 2 to 13 | ZQ000□ |
ZQ07 | 0.7 | 10 | 25 | 2 to 20 | ZQ000□ |
ZQ10 | 1.0 | 22 | 47 | 2 to 32 | ZQ000□ |
Air Cylinder CA2-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | CA2-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 40,50,63,80,100 |
Pressure Gauge
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
Series | Model | Specification |
---|---|---|
Pressure Gauge | G43-10-01-X300∗1 | Stud, Bourdon tube, Internal parts: Stainless steel |
Pressure Gauge | G46-SRB∗2 | Only external parts and wetted parts are made of stainless steel. |
Rodless Cylinder/Table Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mechanically Jointed Rodless Cylinder | 25A-MY1B | Basic |
Mechanically Jointed Rodless Cylinder | 25A-MY1M | Slide bearing guide type |
Mechanically Jointed Rodless Cylinder | 25A-MY1C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY1H | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2H/HT | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY3A | Basic short type, Rubber bumper |
Mechanically Jointed Rodless Cylinder | 25A-MY3B | Basic standard type, Air cushion |
Mechanically Jointed Rodless Cylinder | 25A-MY3M | Slide bearing guide type |
Magnetically Coupled Rodless Cylinder | 25A-CY3B | Basic |
Magnetically Coupled Rodless Cylinder | 25A-CY3R(G) | Direct mount |
Compact slide | 25A-MXH | Recirculating linear guide |
Compact Slide | 25A-MXS | Cross roller guide |
Compact Slide | 25A-MXQ□A | Recirculating linear guide/Double-ported type |
Compact Slide | 25A-MXQ□B | Recirculating linear guide/Low thrust with high rigidity type |
Compact Slide | 25A-MXQ□C | Recirculating linear guide/Single side-ported type |
Compact Slide | 25A-MXQ□ | Recirculating linear guide/Height interchangeable type |
Compact Slide | 25A-MXQ | Recirculating linear guide |
Compact Slide | 25A-MXF | Cross roller guide |
Compact Slide | 25A-MXW | Recirculating linear guide |
Compact Slide | 25A-MXP | Recirculating linear guide |
Compact Pneumatic Pressure Sensor 10-PSE540
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE540 | 0 to 1MPa 0 to -101kPa -100 to 100kPa |
Clean Speed Controller 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-F | M3 to 1/2 | φ3.2 to φ12 |
Miniature Fittings 10-M
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-M | φ3.2, φ4, φ6 | M3, M5, 1/8 |