There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pneumatic Instrumentation Equipment/ATEX Directive/Electro-Pneumatic Positioner IP8000-X14・IP8100-X14
List of ATEX Compliant Products » Pneumatic Instrumentation EquipmentProcess Valves/Process Pumps/ATEX Directive/High Purity Chemical Valve Air Operated Threaded Type 55-LVA
List of ATEX Compliant Products » Process Valves/Process PumpsRotary Actuators/ATEX Directive/Rotary Actuators 55-CRB2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C95
List of ATEX Compliant Products » Air CylinderDirectional Control Valves/ATEX Directive/5 Port Solenoid Valve 50-VFE3000/5000-X60
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemWater Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
Air Cylinders » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Air Cylinders
-
・Improved water (coolant) resistance
・Features a liquid pool-free electrical entry construction
(The electrical entry is located on the top of the switch body.)
・Blocks the entry of liquid from the indicator light
Series | Type | Features |
---|---|---|
D-M7BA□ | Solid state auto switch | Water resistant 2-color indicator |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Weight: 7% reduction (1.96 kg → 1.82 kg)
・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application
・Mounting dimensions are interchangeable with the existing CK1 series
model.
・Switch mounting rod and piping port are mountable in three
orientations.
・Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard magnet type | CKG1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Without magnet | CK1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Strong magnet type | CKP1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
High Performance Electric Actuator/Rod Type LEY□F
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
・A rod type (LEY□F) has been added. [New]
・Reduces cycle time
LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEY16F | 30 to 300 | Max.141 | Max.800 | 2.5,5,10 |
High performance Step motor (Servo/24 VDC) | LEY25F | 30 to 400 | Max.452 | Max.1500 | 3,6,12 |
High performance Step motor (Servo/24 VDC) | LEY40F | 30 to 500 | Max.1058 | Max.1300 | 4,8,16 |
Peltier-Type Thermo-con/Compact Type HEF
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
・Low-noise design (at low load): 37 dB
・Cooling capacity: 220 W
・Temperature stability: ±0.1°C
・Set temperature range: 10°C to 60°C
・Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C
86% reduction (41 s ← 294 s) ∗ Compared with the existing product
HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C
(when the circulating fluid IN and OUT are directly connected)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
HEF | 10 to 60℃ | 220 W | ±0.1℃ | Thermoelectric device (Thermo-module) |