There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Micro Mist Separator 10-AMD
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMD | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Seriaes | Cylinder bore size (mm) |
---|---|
11-/22-MHR2 | Nominal size 10, 15, 20, 30 |
Rotary table 11-/22-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size Basic type MSQB | Size High precision type MSQA | Rotating angle |
---|---|---|---|---|
11-/22-MSQ | Double | 1, 2, 3, 7, 10, 20, 30, 50 | 1, 2, 3, 7, 10, 20, 30, 50 | 0 to 190° |
Air Cylinder 10-/11-/21-/22-CG1-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | 10-/11-CG1W-Z 21-/22-CG1W | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Direct mount | 10-/11-CG1R-Z 21-/22-CG1R | Double acting, Single rod | 20,25,32,40,50,63 |
4/5 Port Solenoid Valve 10-SYJ
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SYJ3000 | 0.46dm3(s・bar) | φ25 | 0.35 |
10-SYJ5000 | 0.83dm3(s・bar) | φ40 | 0.35 |
10-SYJ7000 | 2.9dm3(s・bar) | φ50 | 0.35 |
Suction Guard FHG
Hydraulic Equipment » Hydraulic Equipment
-
・Prevents collected dust from falling into the tank
・The replacement of flushing oil is not required.
・Easy maintenance and no air mixing
・Integrated lubrication port strainer, suction filter, and air breather
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB-□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size | Rated flow L/min | Operating pressure | Element μm (Nominal filtration) |
---|---|---|---|---|
FHG | 1/2B to 3B | 18 to 450 | Negative pressure | Micromesh : 74, 105, 149 |
Small Bore Hydraulic Cylinder CHN
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight with a stainless steel tube and aluminum cover
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Smaller cover section compared to tie-rod cylinders
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHN | 7 | Stainless steel | Double acting, Single rod | 20, 25, 32, 40 |
Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64
Pneumatic Instrumentation Equipment » Piping Materials-
・Length per roll: 500/250 m
・Operating temperature: 200℃
・Compatible with the Food Sanitation Law.
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
TH0604-X64 | φ6×φ4 | Air, Water, Inert gas |
NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36
Pneumatic Instrumentation Equipment » Solenoid Valves
-
・A hygienic design has been adopted.
Resin body with less concaves
Direct cleaning of the valve is possible. (IP67)
・3-port/5-port valves are available.
Due to the function plate, 3/5-port valves are selectable.
・Low power consumption
Power consumption: 0.5 W
・Port threads: NPT1/4, G1/4
Series | Flow rate characteristics (Cv/Effective area) | Manual override | Type of coil insulation | Power consumption (W) |
---|---|---|---|---|
VFN2120N-X23/-X36 | 0.8/11mm2 | Push type Locking type (Tool required) Locking type (Manual type) | Class B | 0.5 |
Pneumatic-Pneumatic Positioner IP5000/5100
Pneumatic Instrumentation Equipment » Positioners
Series | Port size | Supply air pressure (MPa) | Input pressure (MPa) |
---|---|---|---|
IP5000/5100 | Rc1/4 | 0.14 to 0.7 | 0.02 to 0.1 |