WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Angular Type Air Gripper/Standard Type MHC2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・A large holding moment is achieved through a double piston construction.
    ・Integral variable throttle
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angular Type Air Gripper/Standard Type MHC2
    Manual
    Series View search result
    MHC2View search result
SeriesCylinder bore size (mm)
MHC210,16,20,25

Linear Guide Parallel Type Air Gripper MHZ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・The linear guide improves rigidity and accuracy.
    ・Dustproof and drip proof construction
    ・Dust cover material is selectable.
TypeSeriesCylinder bore size (mm)
CompactMHZA2-66
Compact, with dust coverMHZAJ2-66
StandardMHZ26,10,16,20,25,32,40
Long strokeMHZL210,16,20,25
Long stroke, with dust coverMHZL210,16,20
With dust coverMHZJ26,10,16,20,25,32,40

Rotary Actuator CRA1/CDRA1

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
     Auto switch can be mounted from the front.
    ・Weight reduced by up to 14%
    ・With air cushion, Easy adjustment of cushion valve
    ・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
TypeSeriesRack typeSizeRotating angle
StandardCRA1Single30,50,63,80,10030:90°180°50 to 100:90°100°180°190°
Angle adjustableCRA1□□USingle50,63,80,10090°100°180°190°
With solenoid valveCDRA1Single50,63,80,10090°100°180°190°

Rotary Actuator CRB2/CDRB2

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・It is possible to move the auto switch mounting position as desired.
    ・Direct mounting
    ・Connection port position: Select from side ported or axial ported
     (When a switch and angle adjuster are installed, only the side ported is selectable.)
    ・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
    ・It is possible to adjust the angle as desired.
    ・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRB2□WUSingle
Double
10,15,20,30,4090°180°270°90°100°

Trimmer Auto Switch D

Air Cylinders » Auto Switches
Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Solid State Auto Switch/Short Type D-M9□-5

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    Produced upon receipt of order

    ・Overall length reduced by 32%(22 mm→15 mm)
    ・Protrusion from the actuator end surface has been reduced.
    ・Specifications are the same as those of the standard product (D-M9□).
SeriesTypeFeatures
D-M9□-5Solid state auto switchGeneral purpose type

Shock Absorber RB

Air Cylinders » Shock Absorbers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
StandardRB0.5 to 1474 to 25M6 to M27
Coolant resistantRBL3.92 to 1476 to 25M10 to M27
ShortRBQ1.96 to 494 to 13M16 to M32

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series
     compact cylinder.
    ・Non-rotating accuracy ±0.1°or less
    ・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC/IM
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Stroke Reading Cylinder CE1

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder CE1
    Manual
    Series Action View search result
    CE1Double actingView search result
  • Stroke Reading Cylinder CE1
    DoC/IM
    Series Action View search result
    CE1Double actingView search result
SeriesActionBore size(mm)Applicable counter
CE1Double acting12,20,30,40,50,63CEU5

Go Top