There were 1,240 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |
Air Flow Controller IN502-44/45/46
Switches/Sensors/Controller » Controllers-
・A rated control flow rate range of 200 to 2000 L/min has been added.New
・Automatic flow rate adjustment is possible.
・Dry air, N₂
・Control accuracy: ±5% F.S.
・Responsiveness: 0.5 s or less
・Space saving/Reduced piping, wiring, and installation labor
・Various types of grease can be selected.
Grease compatible with low dew points, White vaseline, Grease for food
・IO-Link compatible
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
IN502-44/45/46 | 50 to 500 100 to 1000 200 to 000 | 25 to 525 50 to 1050 100 to 2100 |
F.R.L. Units AC
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Modular design with uniform body style
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard.
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator,Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
Magnetically Coupled Rodless Cylinder/Basic Type CY3B
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Lightweight
The product weight has been reduced through re-designing of the body
and head cover shapes and employment of magnetic coupling.
Weight: 16% reduction (1.35 kg → 1.13 kg)
・Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston
and to ensure a lubrication film. (Bore size: ø15 to ø63)
・Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum,
helps to achieve smooth movement.
・The specifications, magnet holding force, and mounting dimensions are
the same as those of the existing CY3B series model.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B-Z | Double acting | 6,10,15,20,25,32,40,50,63 |
Speed Controller with Compact Indicator AS-FSMA/FSCA
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Improvement of resolution has made it possible to make fine
adjustment.
1 to 50 mm/s: AS-FSMA series
50 to 150 mm/s: AS-FSCA series
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Safety Instructions Flow Control Equipment/Precautions Series Variation
Green Procurement (RoHS) Panel Mount Adapter
*Panel mount adapters are only compatible with in-line type
Green Procurement (RoHS) Panel Mount Adapter
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with indicator Elbow type, Universal type | AS-FSMA AS-FSCA | M5×0.8 10-32UNF R,NPT,G 1/8,1/4 | φ2 to φ10 | φ1/8'' to φ3/8'' |
Speed controller with indicator In-line type | AS□2-FSMA AS□2-FSCA | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |