There were 1,240 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Proportional Control Valve JSP
Process Valves » Proportional Control ValveModular F.R.L./Pressure Control Equipment » Proportional Control Valve
Pressure Control Equipment » Proportional Control Valve
-
・Control the flow rate smoothly according to the current
・Repeatability: ±3% F.S. or less
・Sensitivity: 2% F.S. or less
・2 body types: Body ported, Base mounted
・IP67 enclosure
・Seal material: FKM
・Choice of body material: Stainless steel, Brass
・Electrical entry: Grommet, Conduit, DIN terminal
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) | Fluid |
---|---|---|---|---|
JSP□3 | Proportional control valve Base mounted | 1/8 | 1.4, 2.3 | Air Water |
JSP□1 | Proportional control valve Body ported | 1/4, 3/8 | 2.0, 3.2 | Air Water |
Air Saving Impact Blow Valve IBV
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesAir Blowing Equipment » Air Blowing Equipment
-
・Increased impact force due to higher peak pressure
・Instantaneous air blow reduces CO2, air consumption, and operation
time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
Series | Port size | Operating pressure range |
---|---|---|
IBV10 Solenoid valve type | IN: 3/8 OUT: 1/4 | 0.15 to 0.7 MPa |
IBV11 Air operated type | IN: 3/8 OUT: 1/4 Pilot port: 1/8 | 0.1 to 0.5 MPa |
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure |
---|---|---|
ITV1100 | 1/8,1/4 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV2100 | 1/4,3/8 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV3100 | 1/4,3/8,1/2 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots-
・The positioning, speed, and gripping force can be set.
・Due to the built-in battery-less absolute encoder, a return to origin
operation is not necessary when the power supply is recovered.
・Standards: Conforming to ISO9409-1-50-4-M6
Safety Instructions Electric Actuators/Precautions Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHF32EK2-64-□□-XA147 | 64 | 60 to 120 |
Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |
Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Cooling capacity: 150 W
・Temperature stability: ±0.01 to 0.03°C
・Set temperature range: 4°C to 60°C
・Fluid contact material: Stainless steel, Resin
(Aluminum and copper material-free)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-832 | 4 to 60℃ | 150W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
Rotary table 11-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List Features/Basic Specifications/Clean Series Precautions Rotary actuators precautions Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
11-MSQ | Double | 10,20, 30,50 | 0 to 190° |
Direct Operated 2-Port Solenoid Valve HF3-JSX
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・NSF/ANSI 61 certification
・IP67 enclosure
・Space saving
Compact: Valve volume reduced by 25%
(Compared with the existing model)
Lightweight: Weight reduced by 30%
(Compared with the existing model)
・Body material: Stainless steel
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
HF3-JSX | N.C. | 1/8,1/4,3/8 | 1.6 to 7.1 |
Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808
Air Cylinders » Clamp Cylinders
-
・Allows for even and stable clamping
Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
Stable clamping output
・Select from 2 clamping positions.
Centering WRF100-X2814
Side positioning WRF100-X2808
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100-X2814 (Centering) WRF100-X2808 (Side positioning) | 100 | 82.5 |
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |