WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Detection Switch 25A-

Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Pressure Switch25A-ZSE20(F)/ISE203-screen display high-precision
Pressure Switch25A-ZSE20A(F)/ISE20A3-screen display high-precision
Pressure Switch25A-ZSE20B(F)/ISE20B3-screen display high-precision
Pressure Switch25A-ZSE20C(F)/ISE20C(H)3-screen display high-precision, for general fluids
Flow Switch25A-PF2M7For air, Integrated display
Flow Switch25A-PF2M7-LFor air, Integrated display (IO-Link)
Flow Switch25A-PFM7For air, Integrated display
Flow Switch25A-PFM5For air, Remote sensor unit
Flow Switch25A-PFM3For air, Flow monitor
Flow Switch25A-PFMB7For air, Integrated display
Flow Switch25A-PF3A7□H For air, Integrated display
Flow Switch25A-PF3A7□H-LFor air, Integrated display (IO-Link)
Flow Switch25A-PF3W7-ZFor water, Integrated display
Flow Switch25A-PF3W5-ZFor water, Remote sensor unit
Flow Switch25A-PF3WFor water, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-UFor PVC, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-30For water, Flow monitor

Tubings 

Series Compatible with Secondary Batteries Series 25A- » Tubings
SeriesModelSpecification
TubingsTNylon
TubingsTSSoft nylon
TubingsTUPolyurethane
TubingsTA□Antistatic
TubingsTLFluoropolymer
TubingsTHFEP
TubingsTDSoft fluoropolymer
TubingsTPSSoft polyolefin
TubingsIDKMoisture control tubing

Flow Control Equipment/Fittings 25A-

Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
    *Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
    Click here for Stainless Steel Speed Controller/Series AS-FG
    Click here for Speed Controller with Indicator/Series AS-FSG
    Click here for Speed Controller with Indicator/Series AS-FPG
    Click here for With One-touch fittings/Series KQ
     (25A- is only applicable to the type without a connection thread.)
    Click here for Stainless Steel Fittings/Series KG
    Click here for Stainless Steel Fittings/Series KPG
    Click here for Stainless Steel Fittings/Series KQG2
    Click here for With One-touch fittings Stainless steel KQ2-G
    Click here for Stainless Steel Fittings/Series KFG2
    Click here for Stainless Steel Fittings/Series MS
    Click here for S Couplers stainless steel type/Series KKA
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Stainless Steel Speed ControllerAS-FGElbow/Universal/In-line type
Speed Controller with IndicatorAS-FSGElbow type
Speed Controller with IndicatorAS-FPGElbow type
Quick Exhaust Valve25A-AQ240F, 340FBuilt-in One-touch fittings
Check Valve25A-AKHWith One-touch fittings
One-touch FittingsKQ2
(25A- is only applicable to the type
without a connection thread.)
One-touch fittings
Rectangular Multi-connector25A-KDMRectangular multi-connector
Stainless Steel FittingsKGOne-touch fittings
Stainless Steel FittingsKPGOne-touch fittings
Stainless Steel FittingsKQG2One-touch fittings
Stainless Steel FittingsKQ2-GStainless steel
Stainless Steel FittingsKFG2Insert fittings
Stainless Steel FittingsMSMiniature fittings
Stainless Steel FittingsKKAS Couplers stainless steel type

Modular F.R.L./Pressure Control Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Available as simple specials. Please contact your local sales representative for more details.
    ∗2 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Modular F.R.L. UnitsSimple Specials 
 
 
Air Filter Separator25A-AF-DAir filter
Air Filter Separator25A-AFM-DMist separator
Air Filter Separator25A-AFD-DMicro mist separator
Air Filter Separator25A-AF-AAir filter
Air Filter Separator25A-AFM-AMist separator
Air Filter Separator25A-AFD-AMicro mist separator
Regulator25A-AR-DRegulator
Regulator25A-AR□K-DRegulator with backflow function
Regulator25A-AW-DFilter regulator
Regulator25A-AW□K-DFilter regulator with backflow function
Regulator25A-AR-BRegulator
Regulator25A-AR□□K-BRegulator with backflow function
Regulator25A-AW-BFilter regulator
Regulator25A-AW□□K-BFilter regulator with backflow function
Regulator25A-AWM-DMist Separator Regulator
Regulator25A-AWD-DMicro Mist Separator Regulator
Regulator25A-IR□-APrecision regulator
Regulator25A-ITV1000, 2000, 3000Electro-pneumatic regulator

Air Preparation Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Membrane Air Dryer25A-IDGSingle unit/Standard dew point -40ºC/-60ºC specifications
Air Preparation Filter25A-AFFMain line filter
Air Preparation Filter25A-AMMist separator
Air Preparation Filter25A-AMDMicro mist separator
Air Preparation Filter25A-AMHMicro mist separator with pre-filter
Air Preparation Filter25A-AFF-DLine filter
Air Preparation Filter25A-AM-DMist separator
Air Preparation Filter25A-AMD-DMicro mist separator
Air Preparation Filter25A-AMK-DActivated carbon filter

Vacuum Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
    ∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Vacuum Ejector/Series ZH□□DA
    Click here for In-line Type Vacuum Ejector/Series ZU□□A
    Click here for Air Suction Filter/Series ZFC
    Click here for Vacuum Pad/Series ZP
    Click here for Adsorption Plate/Series SP
    ∗2 For the ZH (body ported) series, only the screw-in type uses copper.
    One-touch connection type is copper-free as standard.
    Click here for Vacuum Ejector/Series ZH


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Vacuum Unit25A-ZK2□A(Vacuum unit)Single unit only
Space Saving Vacuum Ejector25A-ZQ(Ejector unit)Single unit/Manifold
Space Saving Vacuum Ejector25A-ZQ(Vacuum pump unit)Single unit/Manifold
Space Saving Vacuum EjectorZH□□DA(Body ported)*1
Space Saving Vacuum EjectorZH(Body ported)*2
In-line Type Vacuum EjectorZU□□A(In-line type)*1
In-line Air FilterZFC(With One-touch fittings)*1
Air Suction FilterZFC*1
(With One-touch fittings, In-line type)
 
 
Vacuum PadZP*1Pad only
Vacuum Regulator25A-IRV
Adsorption PlateSP*1

Rotary Actuator 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Rotary Table25A-MSUBVane type
Rotary Table25A-MSQRack & Pinion type
Rotary Table25A-MSQ-X251Rack & Pinion type, With vacuum port
3-Position Rotary Table25A-MSZAHigh precision type
3-Position Rotary Table25A-MSZBBasic type

Shock Absorber 25A- RB□/RJ

Series Compatible with Secondary Batteries Series 25A- » Related Products
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Shock Absorber25A-RJSoft type
Shock Absorber25A-RJShort stroke type
Shock Absorber25A-RBStandard
Shock Absorber25A-RBCStandard

Air Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Pin Cylinder25A-CJP2Standard
Air Cylinder25A-CJ2Standard
Air Cylinder25A-CJ2KStandard
Air Cylinder25A-CBJ2With end lock
Air Cylinder25A-CM2Standard
Air Cylinder25A-CG1Standard
Air Cylinder25A-CBG1With end lock
Air Cylinder25A-MBStandard
Air Cylinder25A-CA2Standard
Air Cylinder25A-CS2Standard
Lock Cylinder25A-MWBCylinder with lock
Lock Cylinder25A-MWB-UTLock unit
Compact Cylinder with Lock25A-CLQCylinder with lock

Directional Control Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
5-Port Solenoid Valve25A-JSY1000/3000Plug-in connector connecting base
5-Port Solenoid Valve25A-JSY1000/3000Non Plug-in metal base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000Plug-in connector connecting base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000, 25A-SY9000
5-Port Solenoid Valve25A-VQ2000, 4000(W)
5-Port Solenoid Valve25A-SQ2000
5-Port Solenoid Valve25A-VQZ1000
Separate Type Double Check Block25A-VQ1000, 2000Double check block
3-Port Solenoid Valve25A-VP342, 542, 742Body ported
3-Port Solenoid Valve25A-VPX400Safety Standard ISO 13849-1
3-Port Solenoid Valve25A-VP500/700-X536, X538, X555Safety standards ISO13849-1
3-Port Solenoid Valve25A-VT317
3-Port Solenoid Valve25A-VG342
5-Port Air Operated Valve25A-SYA5000, 7000
3-Port Air Operated Valve25A-SYJA500, 700
Finger Valve25A-VHK-A
OSHA Standard Compliant
Pressure Relief 3-Port Valve
with Locking Holes
25A-VHS20(W), 30(W), 40(W), 50(W)-D
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS20, 30, 40, 50
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS2510, 3510, 4510, 5510

Go Top