There were 1,240 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Step Motor Controller JXCL1
IO-Link Devices » Step Motor ControllerIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・IO-Link version V1.1
・Process data length 14-byte input/22-byte output
・Transmission speed COM3 (230.4 kbps)
・Minimum cycle time 2.4 ms
・IO-Link port type Class A
Click here for Applicable electric actuators
▶IO-Link Master
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) IO-Link Master
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) IO-Link Master
Series | Number of axes | Compatible motor |
---|---|---|
JXCL1 | 1 axis | Step motor (Servo/24 VDC) |
Digital Flow Switch PFM7
Arc Welding Process Equipment » Detection Switches
-
・Compatible with Argon (Ar), Carbon Dioxide
(CO2) and the Mixed Gas (Ar+CO2)
・Allows flow rate control and value management of shielding gas
・Minimum unit setting: 0.01 L/min
・Repeatability: ±1%F.S.
・Grease-free
・Flow adjustment valve is integrated. (Reduced piping and space saving)
・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Applicable fluid | Rated flow range(L/min) |
---|---|---|
PFM7 | Dry air, N2, Ar, CO2 | 0.2 to 10(0.2 to 5) 0.5 to 25(0.5 to 12.5) 1 to 50(1 to 25) 2 to 100(2 to 50) ( ): For CO2 |
PFM7-X731 | Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas | 0.2 to 7 0.5 to 25 0.5 to 20 1.0 to 50 1.0 to 40 2 to 100 2 to 90 2 to 80 |
Gas/Air Switching Valve SS5Y7-X424-Q
Arc Welding Process Equipment » Gas/Air Switching Valve
-
・Shield gas valve and air blow valve are integrated.
・Tip service life extended
Service life can be extended by blowing the air to cool the tip after arc welding.
・Space saving/Compact
・Energy saving product: Power consumption 0.5 W
Safety Instructions Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Fluid | Operating pressure range | Flow-rate characteristics (Cv Factor) |
---|---|---|---|
SY7140-5DOS-X311-Q | Air | 0.25 to 0.7 MPa | 0.63 |
SY5140R-5DOS-Q | Inert gas | -100 kPa to 0.7 MPa | 0.4 |
For High Precision Positioning Pin Shift Cylinder CKQG-X2370
Arc Welding Process Equipment » Specialty Cylinders-
・High Precision: Rod end deflection ±0.1 mm or less
・Position Reproducibility
・Pin for positioning the workpiece provided by the customer can be directly mounted.
・Built-in coil scraper
・Reduces labor time by integrating the cylinder and guide.
・Magnetic field resistant auto switches are mountable.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Stroke(mm) |
---|---|---|---|
Built-in standard magnet type | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Clevis width(mm) | Bore size(mm) |
---|---|---|---|---|
Magnetic Field Resistant Auto Switch (Rod Mounting Style) | CKG1-XC88/XC89/XC91 | Double acting | 16.5, 19.5 | 40, 50, 63 |
Standard Auto Switch (Band Mounting Style) | CKG1-XC88/XC89/XC91 | Double acting | 16.5, 19.5 | 40, 50, 63 |
Magnetic Field Resistant Auto Switch (Rod Mounting Style) | CKGA-XC88/XC89/XC91 | Double acting | 28 | 80, 100 |
Process Gas Equipment 25A
Series Compatible with Secondary Batteries Series 25A- » Process Gas EquipmentSeries | Model | Specification |
---|---|---|
Diaphragm Valve for Ultra High Purity | AZ3542□25A AZ4542□25A | Air Operated Type |
Diaphragm Valves for General Applications | AK3542□25A AK4542□25A | Air Operated Type |
2 Port Solenoid Valve 25A-
Series Compatible with Secondary Batteries Series 25A- » Process ValvesSeries | Model | Specification |
---|---|---|
Direct Operated 2-Port Solenoid Valve | 25A-JSX | Stainless steel body: Water/Air/Oil |
Direct Operated 2-Port Solenoid Valve | 25A-JSX | Aluminum body: Air |
Direct Operated 2-Port Solenoid Valve | 25A-JSX | High flow/ Power saving type: Stainless steel body: Water/Air/Oil |
Pulse Valve [Valve for Dust Collector] | 25A-JSXF | Solenoid Valve Type |
Pulse Valve | 25A-JSXF | SMARTVENT Type |
Pulse Valve [Valve for Dust Collector] | 25A-JSXFA | Air Operated Type |
Immersion Type | JSXF/JSXFA | Made to Order |
Direct Operated 2-Port Solenoid Valve | 25A-VX2 | For water/oil/medium vacuum |
Pilot Operated 2-Port Solenoid Valve | 25A-VXD | For air |
Pilot Operated 2-Port Solenoid Valve | 25A-VXD | For water |
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve | 25A-VXZ | For air |
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve | 25A-VXZ | For water |