There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Lubricator AL-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Lubricators
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Series | Port size | Oil capacity (cm3) |
---|---|---|
AL20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 25 to 135 |
Super Mist Separator AME
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air
・Should be applied for the filtration of compressed air that requires high-degree
cleanliness, such as the compressed air used for coating lines, clean rooms,
and equipment that must remain oil free
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer/For Use in North, Central and South America IDFB
Air Preparation Equipment » Air Dryers-
・Low GWP Refrigerant [New]
・Applicable for the high-temperature environments
Ambient temperature : Max. 113ºF (45ºC)
Inlet air temperature : Max. 149ºF (65ºC)
・Increased air flow capacity
・Power supply voltage: Single-phase 230 VAC (60 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Dew point 37ºF (2.8℃) | Air flow capacity (m3/h [ANR] ) Dew point 45ºF (7.2℃) | Air flow capacity (m3/h [ANR] ) Dew point 50ºF (10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB60 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 113 (192) | 155 (264) | 177 (300) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R1, NPT1 |
IDFB70 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 166 (282) | 215 (366) | 251 (426) | Standard: R410A(HFC) Low GWP Refrigerant: R454C (HFC) | R1 1/2, NPT1 1/2 |
IDFB80 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 247 (420) | 314 (534) | 353 (600) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R2, NPT2 |
IDFB90 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 335 (570) | 406 (690) | 459 (780) | Standard: R410A (HFC) Low GWP Refrigerant: R454C (HFC) | R2, NPT2 |
Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-CRX | 160(2) 200(6) |
Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Good for film packaging applications
・Uses a material compliant with a dissolution test of the FDA (U.S. Food
and Drug Administration) regulation 21CFR§177.2600 for “Rubber
articles intended for repeated use.”
・Blue colored pad
・Reduced leakage
・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during
adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P | For film adsorption | φ20,φ25,φ35,φ50 |
Electric Actuator Slide Table/High Precision Type LESYH
Electric Actuators/Cylinders » Motorless Type-
・Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Motorless | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Motorless | LESYH25 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 10,20 |
Fieldbus-compatible Gateway (GW) Unit LEC-G
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
・The LE□ series electric actuators are applicable to Fieldbus protocols.
・Conversion unit for Fieldbus network and LEC serial communication
・2 methods of operation:
Step data input, numerical data input
・Position, speed, and other values can be checked on the PLC.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series | Applicable fieldbus | Power supply voltage | Applicable controllers |
---|---|---|---|
LEC-G | CC-Link DeviceNet™ PROFIBUS DP EtherNet/IP™ | 24 VDC ±10% | LECA6 series |
Electric Actuator/High Rigidity Slider Type, Belt Drive LEJB
Electric Actuators/Cylinders » Slider Type
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJB40 | 200 to 2000 | Max. 20 | Max. 2000 | 27 |
AC servo motor | LEJB63 | 300 to 3000 | Max. 30 | Max. 3000 | 42 |
Wide Type Air Gripper MHL2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Long strokes
・Ideal for holding large-size workpieces that have dimensional variances
・The double pistons provide a large amount of gripping force.
・Built-in dust protection mechanism
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHL2 | 10,16,20,25,32,40 |
Rotary Cylinder MRQ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
・It is possible to select types with an air cushion on the linear motion parts.
・Angle adjustable
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Size | Rotating angle | Linear motion parts standard stroke |
---|---|---|---|
MRQ | 32,40 | 90°180° | 5,10,15,20,25,30,40,50,75,100 |