There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pilot Check Valve: Metal Body Type AS-X785
Flow Control Equipment » Related Equipment-
・The use of a metal body improves strength and environmental resistance.
・Temporary intermediate stops are possible.
・Three types capable of connecting to female threads and
One-touch fittings are available.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Pilot Check Valve Metal Body Type | AS-X785 | 1/8 to 1/2 | φ6 to φ12 |
Flame Resistant Elbow Type AS
Flow Control Equipment » Speed Controllers Special Environments
-
・Flame resistant (Equivalent to UL94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS12□1F-W2 to AS42□1F-W2 | M5 to 1/2 | φ6 to φ12 |
In-line Type AS
Flow Control Equipment » Speed Controllers for General Purposes
-
・4 types of mounting variations: Direct mounting, L-bracket mounting,
DIN rail mounting, Holder mounting
・With index plate
・Lightweight: Weight reduced by 30% compared with the existing product
(AS2002F-04)
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002F to AS4002F | - | φ2 to φ12 | φ1/8'' to φ1/2'' |
Antistatic Polyurethane Tubing TAU
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 0.9 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAU | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Hard Polyurethane Tubing TUH
Fittings and Tubing » Tubing-
・Superior restoring force compared to the nylon tubing
Series | Type | Max. operating pressure | Tubing O.D. | Color | Fluid |
---|---|---|---|---|---|
TUH | Standardtype | 0.8 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |
TUH | High-pressuretype | 1.0 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |
Clean One-touch Fittings for Driving Air Piping KPQ/KPG
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene
・All metal portions: Brass (Electroless nickel-plated) KPQ
Stainless steel (Stainless steel 304) KPG
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
Miniature Fittings Stainless Steel 316 MS
Fittings and Tubing » Fittings for Special Environments
-
・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
MS | φ3.2,φ4,φ6 | M5 |
Self-align Fittings H/DL/L/LL
Fittings and Tubing » Fittings for General Purposes
-
・Applicable for use on soft copper steel pipes
・Flared ridge metal ferrule
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
H | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
DL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
L | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
LL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Liquid Collector/Ejector Type HEP500
Lubrication Equipment » Lubrication Equipment
-
・Collects the leakage of expensive cutting and grinding oil
・Eliminates the need to collect the leaked liquids by hand
・It is possible to use the equipped pump. A special driving force is not required.
MR Unit (Regulator with Mist Separator) AMR
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Integrated mist separator and regulator
・Filtration: 0.3 μm.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AMR | 1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 |