There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Filter for Cleaning Fluid/Quick Change Filter FQ1
Industrial Filters/Sintered Metal Elements » Industrial FiltersEquipment for the Semiconductor Industries » Cooling Water Line

-
・Ideal for low-flow filtration (Max. 30 L/min)
・No tools are required.
・Takes only 60 seconds for element replacement
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FQ1 | Rc1/2, 3/4, 1 | 1 MPa | MAX. 80 |
Thermo-chiller/Basic Type HRSE
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Complete with energy-saving triple control!
Reduces power consumption by 33%
・Compact and lightweight: 32 kg (100 VAC)
・Maintenance-free: Magnet pump
・Low-noise design: 55 dB (A)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSE | 10 to 30℃ | 1.2 kW 1.6 kW 2.2 kW (60 Hz) | ±2.0℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Soft Fluoropolymer Tubing TD/TID
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Maximum operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Compliant with the FDA's (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric | Tubing O.D. Inch | Color |
---|---|---|---|
TLM/TILM | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'' | Translucent |
Pulse Blow Valve AXTS040□-□□-X2
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesAir Blowing Equipment » Air Blowing Equipment
-
・The peak pressure of repeatedly colliding air permits efficient blowing.
・Air consumption: Reduced by 50% or more
・Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
* If you are considering using this product in new equipment, select the
AXTS040-X202, which is less susceptible to the effects of piping and
nozzles, provides stable blowing force, and allows for adjustment of
the operating frequency.
Series | Valve construction | Type of actuation | Frequency adjustment range |
---|---|---|---|
AXTS040□-2□-X2 | Metal seal | Internal pilot | 1 to 5Hz |
AXTS040□-3□-X2 | Metal seal | External pilot | 1 to 8Hz |
Angle Seat Valve (2 Way Valve)/Air Operated Type VXB
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam (Can be used with air and water)
・Low pressure loss due to angle seat structure
・Reduced leakage with rubber seal
・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
・Low leakage: 10 cm3/min or less
・Space saving: Height 100 mm
・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXB | N.C. | 3/8, 1/2, 3/4 10A, 15A, 20A | 11, 14, 18 |
Electrostatic Sensor IZD10
Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
-
・Detects the electrostatic potential and outputs in an analog voltage
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Potential measurement | Output voltage | Effective detection distance |
---|---|---|---|
IZD10-110 | ±0.4 kV (Detected at a 25 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 10 to 50 mm |
IZD10-510 | ±20 kV (Detected at a 50 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 25 to 75 mm |
3-Screen Display Digital Flow Monitor PFG300
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Can measure up to 12,000 L/min
・While checking the measured value, settings are possible.
・Current consumption: 25 mA or less
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable Flow Switch |
---|---|
PFG300 | PFMB、PF2MC、PF3A□H |
2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |
Compact Pressure Switch ZSE1/ISE1
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |
Compact Manometer PPA
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
-
・Pressure measurements can easily be taken anytime, anywhere.
Series | Set pressure | Applicable tubing size | Type |
---|---|---|---|
PPA100 | -0.1 to 1 MPa | φ4,φ6 | For high pressure |
PPA101 | -101 to 10 kPa | φ4,φ6 | For vacuum |
PPA102 | -10 to 100 kPa | φ4,φ6 | For low pressure |