There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Max. stroke: 2000 mm
・Max. speed: 2000 mm/s
・Positioning repeatability: ±0.08 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEFB16 | 300 to 1000 | 1 | 48 to 1100 | 48 |
Battery-less absolute (Step motor/24 VDC) | LEFB25 | 300 to 2000 | 10 | 48 to 1400 | 48 |
Battery-less absolute (Step motor/24 VDC) | LEFB32 | 300 to 2000 | 19 | 48 to 1500 | 48 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Plug & play configuration for immediate use
URCap compatible, Easy programming
・Compact, lightweight product with high gripping force due to air operation
Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve and speed adjustment mechanism
・Standards: ISO9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B | 16 |
180º Angular Type Air Gripper/Rack & Pinion Type MHW2
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・Features a unique seal construction with a shortened overall length and dust proofing countermeasures that allow it to be used for removing workpieces from machine tools or for holding workpieces
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHW2 | 20,25,32,40,50 |
Low Profile Air Gripper/With One Finger Fixed MHF2-□F
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Width: Max. 25% reduction (40 mm → 30 mm)
・Weight: Max. 25% reduction (275 g → 205 g)
・The fixed finger can be set to a reference position.
・Fixed finger position adjustment function
Type | Series | Cylinder bore size (mm) |
---|---|---|
With one finger fixed | MHF2-□F | 8,12,16,20 |
Rotary Table MSQ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・Integrated table and rotary actuator
・Equipped with an angle adjustment mechanism
・Easy alignment when mounting the load and the body
・Built-in shock absorber type and external absorber type are selectable.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
High precision type | MSQA | Double | 1,2,3,7,10,20,30,50 | 0 to 190° |
Basic type | MSQB | Double | 1,2,3,7,10,20,30,50,70,100,200 | 0 to 190° |
With external absorber | MSQ□□L | Double | 10,20,30,50 | 90°180° |
With external absorber | MSQ□□H | Double | 10,20,30,50 | 90°180° |
Rotary Table MSU/MDSU
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
-
・Integrated table and rotary actuator
・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
・Table deflection accuracy: 0.03 mm or less (MSUA)
・Connection port position: Select from side ported or axial ported
(When a switch is installed, only the side ported is selectable.)
・It is possible to move the auto switch mounting position as desired.
・With auto switch (MDSU series: MDSUA, MDSUB)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
High precision | MSUA | Single Double | 1,3,7,20 | 90°180° | ― |
Basic type | MSUB | Single Double | 1,3,7,20 | 90°180° | 90° |
Multi-Counter CEU5
Air Cylinders » Stroke Reading CylindersType | Series | Applicable cylinder (Stroke reading cylinder) |
---|---|---|
Multi-counter | CEU5 | CEP1/CE1 CE2/ML2B |
Clamp Cylinder with Lock CLK2
Air Cylinders » Clamp Cylinders
-
・The clamp cylinder makes it possible to maintain a clamped or unclamped state even when the air supply pressure drops or residual pressure is released. (Single-directional lock)
・Increases operation efficiency by eliminating the overhang from the tube cover with built-in cushion valve and plug
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Built-in standard magnet | CLK2G | Double acting, Single rod | 12,16.5,19.5 | 32,40,50,63 |
Built-in strong magnet | CLK2P | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
Air Cylinders » Specialty Cylinders-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |
Slide Unit CX2/CDBX2/CDPX2
Air Cylinders » Dual Rod Cylinders
-
・It is possible to install a shock absorber that absorbs impact and noise as desired.
Ideal for workpiece transfers requiring positional accuracy
・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CX2 | Double acting | 10,15,25 |