WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Stainless One-touch Fittings 10-KG

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-KGφ4,φ6,φ8,φ10,φ12,φ16M5 x 0.8, 1/8, 1/4,
3/8, 1/2

Mini Free Mount Cylinder 10-/11-CUJ

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CUJDouble acting, Single rod6, 8, 10

5 Port Solenoid Valve 10-S0700

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Cylinder sizePower consumption
(W)
10-S07000.390.390.11φ250.35

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil
     tanks used in hydraulic systems. They prevent the dust generated within
     the circuit from entering the tank and help keep the oil clean. This
     efficient configuration reduces the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

ISO Standard Hydraulic Cylinder CHS□/CHDS□

Hydraulic Equipment » Hydraulic Cylinders
    ・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
    ・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
    ・Smaller cover section compared to tie-rod cylinders
    ・Reduced overall length (Compared to the CH2 series)
    ・With auto switch (CHDS□ series: CHDSD, CHDSG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHSD10Stainless steelDouble acting, Single rod40, 50, 63, 80, 100
CHSG16Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

Interlligent Valve Controller ND7000

Pneumatic Instrumentation Equipment » Positioners
    ・Can be used for rotary and linear actuators
    ・SIL 2 certified by TÜV (Acc. to IEC 61508)
    ・Equipped with self-diagnostics
    ・Equipped with fail safe function (fully closed/fully open)
    ・Compatible with HART communication
    ・Enclosure: IP66, NEMA 4X
SeriesEnclosure materialAir connection portSupply pressure (MPa)Input current
ND7100Anodised aluminum alloy
and polymer composite
G1/40.14 to 0.84 to 20 mA
ND7200Anodised aluminum alloy
and tempered glass
NPT1/40.14 to 0.84 to 20 mA

Industrial Filter/Vessel Series FGC

Industrial Filters/Sintered Metal Elements » Industrial Filters
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGC15 to 25 (1/2B to 1B)
JIS 10KFF
1.2, 4 MPaMAX. 80

Stainless Steel High Vacuum Angle/In-line Valve XM/XY

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・The precision casting, unified composition prevents the accumulation of gas.
    ・The XM series is interchangeable with the XL series aluminum high vacuum angle valve.

    Note) Size 16 is not available for the in-line type.
SeriesActuationShaft seal
type
Valve
type
MaterialFlange
size
XMA/XYAAir operatedBellows sealSingle acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMC/XYCAir operatedBellows sealDouble actingBody : SCS13 (Eequivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMD/XYDAir operatedBellows/O-ring
seal
Single acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
25 to 80
XMH/XYHManualBellows sealManualBody : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 50 Note)

Check Valve/Vacuum Generator/Flow Switch AP

Process Gas Equipment AP Tech » Process Gas Equipment
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    [Check valve]
    ・Fluid backflow is prevented by back pressure.
    ・Unique design with only one moving part in the gas stream, an O-ring
    ・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side

    [Vacuum generator]
    ・Vacuum generation equipment
    ・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement

    [Flow switch]
    ・Detects excess flow above a given flow rate caused by pipe breakage, etc.
SeriesTypeBody material
APCheck Valve316L SS secondary remelt
APVacuum Generators316L SS secondary remelt
APFlow Switches316L SS secondary remelt

Go Top