There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Process Pump PA5000
Process Pumps(Diaphragm Pumps) » Process Pumps-
・Now with compact / energy saving / high-dispense-volume body material
polypropylene (PP)!
・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
・Lightweight: 3.0 kg (Polypropylene)
・Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
・Automatically operated type and air operated type are available.
・Self-priming makes priming unnecessary
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA50□□ | Automatically operated Air operated | 63 | Polypropylene (PP) |
PA51□□ | Automatically operated Air operated | 60 | Aluminum (ADC12) |
PA52□□ | Automatically operated Air operated | 60 | Stainless steel (SCS14) |
PVC Quick Drain Valve LVW
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
・Applicable fluids: Deionized water, Chemical liquids
・Materials of wetted parts: PVC (Body)
PTFE (Poppet)
FKM (O-ring: Standard)
EPDM (O-ring: Option)
・Flow rate characteristics: Cv factor 10 to 198
・Easy piping with union connection
Series | Applicable tubing O.D. | Orifice diameter | Valve type |
---|---|---|---|
LVW60 | φ32 (Nominal dia. 25A) | φ25 | Double acting |
LVW80 | φ38 (Nominal dia. 32A) | φ40 | Double acting |
LVW80 | φ48 (Nominal dia. 40A) | φ40 | Double acting |
LVW90 | φ60 (Nominal dia. 50A) | φ65 | Double acting |
LVW90 | φ75 (Nominal dia. 65A) | φ65 | Double acting |
LVW90 | φ89 (Nominal dia. 80A) | φ80 | Double acting |
High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves

-
・Body materials: New PFA/Stainless steel/PPS
・Diaphragm materials: PTFE, EPR, or NBR can be selected.
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLA2,LLA3,LLA4,LLA5
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVA | Air operated Threaded type | N.C./N.O./ Double acting | 1/8 to 1 | 2 to 22 |
LVA | Air operated Organic solvents compatible | N.C./N.O./ Double acting | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |
SUS316L Stainless Steel Fitting VCK
Process Valves » Valves for Water and Chemical Base Fluids
-
・Since sealing tape is not required, there is no need to worry about insulation.
(Applicable for painting with high voltage)
・Easy insertion/removal of piping in narrow spaces
Series | Material/Description | Port size |
---|---|---|
VCK | Stainless steel fitting (316L SS) | G1/4 |
High Pressure Coolant Valve SGH
Process Valves » Coolant Valves-
・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
・Applicable to high-speed grinding and long drilling processes
・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
・Service life: 3 million cycles (Based on SMC's test conditions)
・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
・Power consumption: 0.35 W (24 VDC, V116)
・The 3-port dual pressure type has been standardized.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGH | N.C./N.O. | 3/8 to 1 | 7.5 to 15.9 |
Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
Process Valves » 2/3 Port Valves for General Purpose Fluid Control
-
・For controlling various fluids
・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNB | N.C./N.O./C.O. | 1/8 to 2 1 1/4B to 2B | 7 to 50 |
Compact Direct Operated 3 Port Solenoid Valve (3 Way Valve) for Water and Air VDW200/300
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesEquipment for the Semiconductor Industries » Cooling Water Line

-
∗ The production of the VDW10/20 series was discontinued
in December 2012. Please select the new VDW10/20 series.
∗ Excludes the VDW10/20 series manifold
∗ The production of the VDW30 series was discontinued
in July 2015. Please select the VX21 series.
∗ The production of the 3-port solenoid valve VDW200/300 series
is continued.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Technical Data Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Technical Data Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VDW10/20/30 | N.C. | M5 to 1/4 (8A) | 1 to 4 |
VDW200/300 | C.O. | M5 to 1/4 (8A) | 1 to 4 |
Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, medium vacuum, water, oil, steam (Can be used with heated water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
*Comparison made with SMC’s existing model
・Manifold type no.: VVX21, VVX22, VVX23
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX21/22/23 | N.C./N.O. | 1/8 to 1/2 ø6 to ø12 | 2 to 10 |
Flow Switch/Paddle Type IF3
Switches/Sensors/Controller » Mechanical Flow Switches
-
・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
・Piping sizes ranges from 3/4 B to 6 B.
・Equivalent to IP42 and IP44
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
IF3 | 14 to 60 20 to 1500 36 to 2600 |
3-Color Display Digital Flow Switch PF2MC7□(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2MC | 5 to 500 10 to 1000 20 to 2000 |