There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
2-Color Display Digital Flow Switch PFM
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, Space saving
∗ The PFM series will be discontinued in March 2026.
Please select the PF2M7 series.
▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFM | 0.2 to 10 (0.2 to 5) 0.5 to 25 (0.5 to 12.5) 1 to 50 (1 to 25) 2 to 100 (2 to 50) ( ): For CO2 |
Pressure Switch/Micro Switch Type IS3000
Switches/Sensors/Controller » Mechanical Pressure Switches
-
・Can be used for micro load, around 10 mA e.g.
・With neon light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS3000 | Positive pressure | 0.1 to 0.7 MPa |
Compact Pneumatic Pressure Sensor/Switch PSE54□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・PSE Sensor Set Up Tool PSE-ST has been added. [New]
・Switch output specification
・IO-Link compatible
・Analog output (Voltage)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE541 | Vacuum pressure | 0 to -101 kPa |
PSE543 | Compound pressure | -100 to 100 kPa |
PSE540 | Positive pressure | 0 to 1 MPa |
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
-
・A low differential pressure range type has been added to the 20A
series. [New]
・Integrated R1/8 fitting with bottom wiring entry
・An M12 connector type has been added.
・A low pressure range type has been added.
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20 (F) ISE20 | 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A (F) ISE20A | 2 outputs, Analog output (Voltage/Current) | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0Pa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPa | IP40 | Air |
ZSE20B (F)-(L) ISE20B-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C (F)-(L) ISE20C (H)-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPa | IP65 | General fluids |
Oil-free/External Parts Copper-free Pressure Gauge G46E
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
-
・Oil-free, external parts copper-free
・With limit indicator
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G46E | φ42.5 | R1/8,1/4 |
Nozzles for Blowing KN
Air Blowing Equipment » Air Blowing Equipment
-
*Refer to the Operation Manual (VMG) for details on how to mount the copper extension nozzle set.
Click here for details on Operation Manual (VMG).
Series | Type | Nozzle size |
---|---|---|
KN | Nozzle with self-align fitting | ø1 to ø6 |
KN | Nozzle with male thread | ø1 to ø8 |
KNC | Nozzle with flow rate adjustment function | ø2.6 |
KNL | Copper extension nozzle | ø1.5 to ø3 |
VMG | Copper extension nozzle set | ø1.5 to ø3.5 |
KN-Q□A | Nozzle for One-touch fitting (Resin type) | ø1 to ø3 |
KN-Q□ | Nozzle for One-touch fitting (Metal type) | ø1 to ø3 |
KNK | Pivoting nozzle with self-align fitting | ø4, ø6 |
KNK | Pivoting nozzle with male thread | ø4, ø6 |
KNH | High efficiency nozzle | ø1 to ø2 |
KNS | Low noise nozzle with self-align fitting | ø0.75 x 4 to ø1 x 4 |
KNS | Low noise nozzle with male thread | ø0.75 x 4 to ø1.1 x 8 |
KNP | Standard sensing head | ø2.5 |
KNP | Needle sensing head | ø0.7 |
P5670129-□ | Nozzle cover | Refer to the catalog. |
KN-R03-400-X1484 | Blower nozzle (Made to order) | 4 x 11 (Nozzle port size) |
KN-06-150-X1567 | Bender tube (Made to order) | ø1.5 |
KN | Stainless steel nozzle (Made to order) | Refer to the catalog. |
ZH-X226 ZH-X338 ZH-X249 | Vacuum flow | Refer to the catalog. |
Clean Exhaust Filter SFE
Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust FilterSilencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・This filter enables the direct exhaust of air in a clean room.
(Cleanliness class 4: ISO14644-1)
Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
・Piping for exhaust air and relief air is not required.
Reduces piping installation work and space
・Noise reduction: 30 dB (A) or more
・One-touch fitting type is available.
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
SFE | 0.01 (Filtration efficiency: 99.99%) | 3,30,65,130,200 | M5 x 0.8,R1/8,R1/4 φ4,φ6,φ8,φ10 |
Exhaust Cleaner for Vacuum Pump AMV
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・Captures 99.5% of greasy fumes exhausted from the vacuum pump
・Realizes a comfortable working environment without greasy fumes
・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not necessary.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Silencer/BC Sintered Body Type AN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » SilencersSeries | Features |
---|---|
AN | ・BC sintered body type ・ Noise reduction: 13, 16, 18, 21 dB (A) |
Residual Pressure Release Valve with One-touch Fittings KE□
Flow Control Equipment » Related Equipment
-
・Residual pressure in the cylinder can be easily released with the push of a button.
Type | Series | Applicable tubing O.D. |
---|---|---|
With One-touch fittings without a push button guard | KEA | φ6 to φ12 |
With One-touch fittings with a push button guard | KEB | φ6 to φ12 |
Rc thread with a push button guard | KEC | Connection thread:Rc1/4,3/8 |