WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C85

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H

Electric Actuators/Cylinders » e-Actuator
    ・Communication cable with Push-Pull connector
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Max. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H30 to 300MAX.141MAX.7002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQY25□H30 to 400MAX. 452MAX. 9003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQY32□H30 to 500MAX. 707MAX. 9004, 8, 16, 24

Longer Life Cylinder MGJ-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
    ・Employs the same specification and mounting dimensions as
     the existing models, MGJ Miniature Guide Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer LifeMGJ-XB24Double acting6,10

IO-Link Master EX600-GILB-X60

IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 32-byte input/32-byte output (per port)
    ・IO-Link port type Class A

     ▶IO-Link Devices
SeriesNumber of portsPLC communication protocol
EX600-GILB-X604 portsCC-Link IE Field

3-Screen Display High-Precision Digital Pressure Switch ISE20B

Arc Welding Process Equipment » Detection Switches
    ・Setting is possible while checking the measured value.
    ・Allows pressure control and value management of shielding gas.
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    Manual
    Series Type View search result
    ISE20BPositive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    DoC/IM
    Series Type View search result
    ISE20BPositive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ISE20B2 outputs
Analog output
(Voltage/Current)
Switch: 1 output
Positive pressure−0.100~1.000MPaIP65Air

Go Top