There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Saving Valve ASR/ASQ
Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves
-
・40% reduction in air consumption
・Cuts air consumption by operating the return stroke at a reduced pressure
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Pressure valve | ASR | 1/4 to 1/2 | φ6 to φ12 |
Flow valve | ASQ | 1/4 to 1/2 | φ6 to φ12 |
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
Flow Control Equipment » Tool Operation Type Speed Controllers-
・Improved environmental resistance with the all metal exterior
・Flow adjustable by a flat head screwdriver
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery
・More compact: Height reduced by 28% (For G thread, face seal)
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-D | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Speed Controller with Pilot Check Valve ASP
Flow Control Equipment » Speed Controllers with Special Functions
-
・Integrated pilot check valve and speed controller
・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with pilot check valve | ASP | 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Stainless Steel Type Speed Controller with Indicator AS-FSG
Flow Control Equipment » Speed Controllers Special Environments-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | AS12□1FSG to 42□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type Stainless steel type | AS13□1FSG to 43□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Speed Controller with One-touch Fitting Compact Type JAS
Flow Control Equipment » Speed Controllers for General Purposes-
・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench
・Minimum operating pressure: 0.05 MPa
・Easy to use push-lock type
・Easier and consistent flow setting
Safety Instructions Flow Control Equipment/Precautions
Series Variation Quick Selection Table Green Procurement (RoHS)
Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS | M3 x 0.5 M5 x 0.8 10-32UNF | φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |
Multi-holder TMA
Fittings and Tubing » Related Products
-
・It is possible to secure both an exhaust valve with a One-touch fitting and One-touch fittings.
Polyurethane Coil Tubing 10-TCU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing

Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TCU | φ4, φ6, φ8 | Black | 1, 2, 3 |
Fluoropolymer Tubing (PFA) TLM/TILM
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10 φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'' φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Black, Red, Blue |
FR Double Layer Tubing TRB
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRB | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Soft Nylon Tubing TS
Fittings and Tubing » Tubing-
・Max. operating pressure: 1.7 MPa (TS0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
TS/TISA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |