WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Power Clamp Cylinder/Compact Type 
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□

Air Cylinders » Clamp Cylinders
    ・Lightweight Weight : 580 g (ø25, Rubber cover)
    ・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
    ・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
    ・Selectable rubber or metal cover
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT-X2797 (Rubber cover)
CKZT-X3064 (Metal cover)
Base type
90º,105ºSENSTRONIC25, 32
CKZT-X2798□ (Rubber cover)
CKZT-X3174 (Metal cover)
With manually operated handle
90º,105ºSENSTRONIC25, 32

Mechanically Jointed Hy-rodless Cylinder with Brake ML1C

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・A brake mechanism has been compactly integrated into the slide table.
    ・Enables intermediate stops
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
TypeSeriesActionBore size (mm)
Cam follower guideML1CDouble acting25,32,40

Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR

Air Cylinders » Guide Cylinders
    ・Doubles the output in the extending direction with its unique structure
     A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMGZDouble acting, Single rod20,25,32,40,50,63,80
With end lockMGZDouble acting, Single rod40,50,63
Without non-rotating
mechanism
MGZRDouble acting, Single rod20,25,32,40,50,63,80

Air Slide Table/Long Stroke Type MXY

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXYDouble acting6,10,12

NFPA Cylinder NCA1

Air Cylinders » Standard Air Cylinders (Square Cover)
SeriesBore size (in)
NCA11.5″, 2″, 2.5″, 3.25″, 4″

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・No trunnion mounting female thread has been added to the basic type.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
     CDG1KR, CDBG1)

    ∗ CG1-Z Series is to be discontinued at the end of February 2025.
     Please select CG1-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CG1/CDG1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100View search result
    StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100View search result
    Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63View search result
    Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Direct mount,
    Non-rotating rod
    CG1KR-ZDouble acting, Single rod20,25,32,40,50,63View search result
    With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100View search result
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40
StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63
Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63
Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63
Direct mount,
Non-rotating rod
CG1KR-ZDouble acting, Single rod20,25,32,40,50,63
With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Air Operated Valve VPA3145/3165/3185

Directional Control Valves » Air Operated Valves
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
VPA3145260.357.0
VPA3165Effective area:330 mm2Effective area:330 mm2Effective area:330 mm2
VPA3185Effective area:670 mm2Effective area:670 mm2Effective area:670 mm2

5-Port Direct Operated Solenoid Valve VS4□10

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Can be used with a pressure of 0 MPa or more
    ・Metal seal main valve construction
    ・Manifold type no.: VVS410, VVS411

    ∗ The VS4□10 series (AC coil) will be discontinued in September
     2024.
     Please select the VQ4000、SY9□40 series.
SeriesFlow rate characteristics
A/B→EA/EB
C[dm3/(s・bar)]
Flow rate characteristics
A/B→EA/EB
b
Flow rate characteristics
A/B→EA/EB
Cv
Applicable
cylinder size
Power
consumption
(W)
VS4□103.90.351.0φ805.5

5-Port Solenoid Valve SV1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・It is possible to easily add stations to the manifold valve or change specifications.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Flow rate characteristics
4/2→5/3(A/B→E)
Cv
Applicable
cylinder size
Power
consumption
(W)
SV10001.10.350.28φ400.6
SV20002.40.180.48φ630.6
SV30004.30.210.93φ800.6
SV40007.00.181.6φ1000.6

Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load
(kg)
Horizontal
Work load
(kg)
Vertical
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850, 75MAX.2MAX.6MAX.4002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650, 100MAX.8MAX.12MAX.4006, 12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550, 100, 150MAX.12MAX.20MAX.40010, 20

Go Top