There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Pad for Panel Holding ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for panel holding | − |
Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
Note) ( ): For long strokes
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |
Slide Guide Round Body Air Gripper 4-Finger Type MHS4
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Vertically compact due to its wedge shaped cam construction
・Optimally holds rectangular workpieces for positioning operations
・Repeatability: ±0.01 mm
・Positioning of rectangular workpieces
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHS4 | 16,20,25,32,40,50,63 |
Compact Cylinder/Air Saving Type CDQ2B-X3150
Air Cylinders » Compact Air Cylinders
-
・Air consumption: Max. 46% reduction
Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
(Built-in exhaust return circuit)
・Allows for increased energy savings just by piping to the product
・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
* For the through-hole mounting type only
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3150 | Double acting single rod | 32,40,50 |
Air Cylinder NCM
Air Cylinders » Standard Air Cylinders (Round Type)Series | Bore size (in) |
---|---|
NCM | 7/16″, 9/16″, 3/4″, 7/8″, 1-1/16″, 1-1/4″, 1-1/2″ |
5-Port Solenoid Valve/Cassette Type Manifold SZ3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・The cassette type allows for easy valve exchange.
・Valve has an attached switch for safe maintenance.
・The low-profile cassette type with baseless structure takes up less space.
・Manifold type no.: SS5Z3
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3(A/B→R) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3(A/B→R) b | Flow rate characteristics 4/2→3(A/B→R) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SZ3000 | 0.77 | 0.19 | 0.19 | φ32 | 0.6 |
Air Cylinder/ATEX Directive/Mechanically Jointed Rodless Cylinder Basic Style 55-MY1B-Z
List of ATEX Compliant Products » Air CylinderElbow Type (Metal Body) 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size |
---|---|---|
In-line Type | 10-AS1000 to 5000 | M3 to 1/2 |
Filter Regulator with Backflow Function 10-/21-AW□K
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20K to 40K | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20K to 40K | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Guide Table 10-MGF
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Low profile compact cylinder
・Cylinder with a large concentric guiding sleeve provides excellent eccentric load resistance.
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Action | Bore size (mm) |
---|---|---|
10-MGF | Double acting | 40, 63, 100 |