WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Power Clamp Cylinder CKZ5T

Air Cylinders » Clamp Cylinders
    ・Bore sizes ø40 and ø80 have been added. [New]
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3T in terms of installation)
    ・Weight reduced by up to 23%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Clamp Cylinder CKZ5T
    Manual
    Series Bore size (mm) View search result
    CKZ5T40,50,63,80View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5T15º,30º,45º,60º,75º,90º,105º,120º,135º TURCK/P&F40,50,63,80

Filter Regulator 10-/21-AW

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20 to 401/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20 to 401/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Compact Guide Cylinder 12-/13-/21-/22-MGPL-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBearing typeBore size (mm)
Standard12-/13-/21-/22-MGPL-ZBall bushing12, 16, 20, 25, 32, 40, 50, 63

2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Piping: Flange type, Flange body type, Direct piping type
    ・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
     (Flange body type)
    ・Enclosure: IP65*
     *Electrical entry flat terminal type terminal is IP40.
    ・Applicable for high temperatures: Fluid temperature 100℃
    ・A flat terminal type has been added.
    ・The VXFC series is the designated controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    Manual
    Series View search result
    VXF2View search result
    VXFA2View search result
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    DoC/IM
    Series View search result
    VXF2View search result
    VXFA2View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXF2N.C.20A to 100A22 to 100
VXFA2N.C.20A to 100A22 to 100

3-Color Display Electromagnetic Type Digital Flow Switch LFE□

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Applicable fluids: Water, Water-soluble coolant
    ・Compact, Lightweight
     Height: 56 mm, Width: 40mm,
     Weight: 340 g (LFE1□3)
    ・Pressure loss: 0.02 MPa or less
    ・A close proximity setting is available.
    ・An insulated type has been added.
     The ground doesn’t need to be selected when wiring.
    ・Reverse flow can be detected.
    ・Operating fluid temperature: 0 to 85℃
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    Manual
    Series View search result
    LFE□View search result
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    DoC/IM
    Series View search result
    LFE□View search result
SeriesRated flow range (L/min)
LFE□0.5 to 20
2.5 to 100
5 to 200

Speed Controller with Uni One-touch Fittings AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
    ・Compatible with Rc, G, NPT, and NPTF
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With
Uni One-touch
fitting
AS□□□1F-U□1/8 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Precision Regulator IR1000-A/2000-A/3000-A

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Air consumption: Reduced by up to approx. 90%
     (Compared to the existing SMC product)
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Sensitivity: 0.2% (Full span)
    ・Repeatability: ±0.5% (Full span)
SeriesPort sizeSet pressure (MPa)
IR1000-A1/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000-A1/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR3000-A1/4, 3/8, 1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Micro Mist Separator AFD-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AFD-A series will be discontinued in March 2025.
     Please select the AFD-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-A
    Manual
    Series View search result
    AFD20 to 40-AView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-A1/8,1/4,3/8,1/2,3/40.01

Go Top