WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Guide Table MGF

Air Cylinders » Guide Cylinders
    ・Low-profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve that provides excellent eccentric load resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Table MGF
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesActionBore size (mm)
StandardMGFDouble acting40,63,100

Air Slide Table MXP

Air Cylinders » Table Cylinders
    ・Cylinder with built-in linear guide, Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXPJDouble acting6
StandardMXPDouble acting6,8,10,12,16

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A single acting type has been added./A direct mount type has been
     added./An end lock type has been added. [New]
    ・Improved piping flexibility
    ・Piping can be connected every 90 degrees (4 positions). (Made to order:
     XC3)
    ・Cylinder with rod end bracket is standardized.
    ・Interchangeable in mounting with the existing model
    ・Various mounting bracket options
    ・Part numbers for products with a rod end bracket and/or a pivot bracket
     It is not necessary to order a bracket for the applicable cylinder
     separately.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCG1-Z1Double acting single rod20,25,32,40,50,63,80,100
StandardCG1-Z1Single acting, Single rod (Spring return/extend)20,25,32,40
Direct mountCG1R-Z1Double acting, Single rod20,25,32,40,50,63
With end lockCBG1-Z1Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Air Operated Valve VGA342

Directional Control Valves » Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Air Operated Valve VGA342
    Manual
    Series View search result
    VGA342View search result
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VGA342380.329.8

5-Port Solenoid Valve/Plug Lead Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Valve width: 7.4 mm
    ・Driveable cylinders: Up to ø32 (Body ported)
    ・Power consumption: 0.35 W
    ・Weight: 39 g (Body ported)
    ・Manifold type no.: SS0752, SS0755

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    DoC/IM
    Series View search result
    SS0752
    Body ported
    View search result
    SS0755
    Base mounted
    View search result
  • 5-Port Solenoid Valve/Plug Lead Type S0700
    Manifold
    Series View search result
    SS0752
    Body ported
    SS0755
    Base mounted
    View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
SS0752
Body ported
0.620.18φ320.35
SS0755
Base mounted
0.390.11φ250.35

Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□

Air Preparation Equipment » Air Preparation Filters
    ・Products Utilizing US FDA/Japan Food Sanitation Act compliant materials
    ・NSF-H1 grade grease
    ・Antibacterial coating
    ・Designed for hygiene management in accordance with HACCP and other
     standards
    ・Contributes to the FSSC22000 certification acquisition
    ・Antibacterial filter: Antibacterial activation value: 4 or higher
    ・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
    ・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or
     less
TypeSeriesNominal filtration rating (μm)Port size
Antibacterial filterHF2-BFA51/4, 3/8, 1/2
Antibacterial filterHF2-BFB0.11/4, 3/8, 1/2
Odor removal filterHF2-BFC-1/4, 3/8, 1/2
Bacteria removal filterHF2-BFD0.011/4, 3/8, 1/2

Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
    ・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing
     model
    ・Acceleration/Deceleration: 10000 mm/s2
     (200% increase compared with the existing model)
    ・Max. speed: 800 mm/s (Improved by 200% compared with the existing
     model)
    ・Battery-less absolute encoder type
     Restart from the last stop position is possible after recovery of the power
     supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Actuator High Performance Slide Table/High Precision Type LESYH□G
    Manual
    Model View search result
    LESYH8GView search result
    LESYH16GView search result
    LESYH25GView search result
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH8G50,75MAX.2MAX.6MAX.8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH16G50,100MAX.8MAX.12MAX.8006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH25G50,100,150MAX.12MAX.20MAX.8008,16

Regulator 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Go Top