WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » ISO Cylinders

ISO Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

ISO Cylinder C85
Air Cylinder C75 

    ・Compliant with ISO Standards (6432) (C85)
    ・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
     As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
    ・Easy fine adjustment of auto switch position
    ・Transparent switch bracket improves visibility of indicator LED.
    ・With auto switch
     C85 Series: CD85, CD85W, CD85K, CD85R
     C75 Series: CD75, CD75W, CD75K, CD75R
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC85Double acting, Single rod8,10,12,16,20,25
StandardC85Double acting, Double rod8,10,12,16,20,25
StandardC85Single acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Double acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Single acting8,10,12,16,20,25
Direct mountC85Double acting, Single rod8,10,12,16,20,25
StandardC75Double acting, Single rod32,40
StandardC75Double acting, Double rod32,40
StandardC75Single acting32,40
Non-rotating rodC75Double acting, Single rod32,40
Non-rotating rodC75Single acting32,40
Direct mountC75Double acting, Single rod32,40

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

ISO Cylinder CP96/CP96SD

    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 15% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion + Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the piston stops.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCP96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Non-rotating rodCP96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100

ISO Standard Air Cylinder CP96/CP96SD

    ・Compliant with ISO Standards (15552)
    ・Cushion valve can easily be adjusted.
    ・CNOMO, D-M9□, and A9□ grooves located on 4 surfaces
    ・With auto switch (CP96SD series: CP96SD, CP96KD)

    ∗ The CP96 series (ø32 to ø100) has been remodeled.
     Please select the new CP96 series.

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCP96Double acting, Single rod
Double acting, Double rod
125

ISO Standard Air Cylinder C96/C96SD

    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 17% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion + Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the piston stops.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Non-rotating rodC96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Smooth cylinderC96YDouble acting, Single rod32,40,50,63,80,100

ISO Standard Air Cylinder C96/C96SD

    ・Compliant with ISO Standards (15552)
    ・Cushion valve can easily be adjusted.
    ・With auto switch (C96SD series: C96SD, C96KD, C96YD)

    ∗ The C96 series (ø32 to ø100) has been remodeled.
     Please select the new C96 series.



  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
125

Air Cylinder C76

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC76Double acting, Single rod32, 40
StandardC76Double acting, Double rod32, 40
StandardC76Single acting (Spring return/Extended)32, 40
Non-rotating rodC76KDouble acting, Single rod32, 40
Non-rotating rodC76KSingle acting, (Spring return/Extended)32, 40
Direct mountC76RDouble acting, Single rod32, 40

ISO/VDMA Cylinder C95N

    ∗ The C95N series will be discontinued in October 2022.
     Please select the C96N/CP96N series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Direct mountC95NDouble acting, Single rod32, 40, 50, 63, 80, 100

ISO/VDMA Cylinder Large Bore Size Type C95

    *Series C95 standard type single rod φ125 has been remodeled.
    When selecting this model, please consider the new C96 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC95Double acting, Single rod125, 160, 200, 250

ISO Standard Compact Cylinder C55/CD55

    ・Compliant with ISO Standards (21287)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・With auto switch (CD55 series: CD55)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55Double acting, Single rod20,25,32,40,50,63,80,100

Hygienic Design Cylinder/ISO Standard Type HYC

    ・Compliant with ISO Standards (VDMA)
    ・Easily washable configuration, Improved water resistant air cylinder
    ・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
    ・With auto switch (HYDC series: HYDC)
TypeSeriesActionBore size (mm)
ISO Standard typeHYCDouble acting, Single rod32,40,50,63

Cylinder with Lock CP96N/C96N

    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Improved ease of maintenance
     The lock unit and the cylinder can be separated.
    ・Holding force improved by 15%
    ・Stopping accuracy within ±1 mm
    ・Overall length reduced by 27.5 mm max.
    ・With lock status indication (-X3030□)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CP96N/C96N
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCP96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
    StandardC96NDouble acting, Single rod
    Double acting, Double rod
    32,40,50,63,80,100View search result
TypeSeriesActionBore size (mm)Lock type
StandardCP96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking
StandardC96NDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100Exhaust locking

Go Top