Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L./Pressure Control Equipment
» Electro-Pneumatic Regulators
Electro-Pneumatic Regulators
Electro-Pneumatic Regulator ITV
-
・Stepless control of air pressure in proportion to electrical signals
・Sensitivity: 0.2 kPa (100 kPa specification)
・Linearity: ±1% or less (F.S.)
・Hysteresis: 0.5% or less (F.S.)
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV0000 | Built-in One-touch fitting φ4,φ5/32 | 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 |
ITV1000 | 1/8,1/4 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV2000 | 1/4,3/8 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV3000 | 1/4,3/8,1/2 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
Electronic Vacuum Regulator ITV
-
・Stepless control of vacuum pressure in proportion to electrical signals
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV009□ | Built-in One-touch fitting φ4,φ5/32 | -1 to -100 |
ITV209□ | 1/4 | -1.3 to -80 |
Controller for Electro-Pneumatic Regulator IC

-
・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
・Converts digital input signals into analog output signals
・10 bit parallel input signal (maximum)
Possible pressure setting of 210= 1024 points
・4-point preset output
Applicable to programming functions with up to 20 steps
5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
-
・Stepless control of air pressure proportional to electrical signals
・Maximum supply pressure: 5.0 MPa
・Set pressure range: 0.01 to 3.0 MPa
・Maximum flow rate: 3000 L/min (ANR)
・Fluid: Air, N2, O2, Ar
・Wetted parts: Fluorine grease
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITVX | 3/8 | 0.01 to 3.0 |
3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
-
・Maximum supply pressure: 3.0 MPa
・Set pressure range: 0.2 to 2.0 MPa
Stepless control of air pressure up to 2.0 MPa
・Stability: ±1% F.S. or less
・Power consumption: 3 W or less
・Maximum flow rate: 3,000 L/min (ANR)
・Wetted parts: Fluorine grease
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITVH | 1/4,3/8 | 0.2 to 2.0 |