WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment » Air Preparation Filters

Air Preparation Filters

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD 

    ・Compressed air purity class: ISO 8573
    ・Increased air flow capacity due to lower pressure drop which contributes to energy saving
     Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
     Pressure drop: 5 kPa or less
    ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
     Lighter body weight due to thinner stainless steel bowl
    ・Space-saving design, Reduced piping labor!
     The AFF series main line filter removes both water droplets and solid particles.
     A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
     Space and piping work are reduced.
    ・Easier replacement of the element
     The stopper function prevents the bowl from falling.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    Manual
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAMView search result
    Micro mist separatorAMDView search result
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    DoC
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAM
    Micro mist separatorAMD
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF1.0 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Mist separatorAM0.1 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)7 to 14.51,1 1/2, 2

Water Separator AMG

    ・Compressed air without water can be obtained.
    ・Water drop removal ratio: 99%
    ・Easily connects to the air line to remove moisture!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator AMG
    Manual
    Series View search result
    AMGView search result
  • Water Separator AMG
    DoC
    Series View search result
    AMGView search result
SeriesAir flow capacity L/min (ANR)Port size
AMG300 to 120001/8 to 2

Main Line Filter AFF

    ・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
     improve the function of a downstream dryer, extend the life of precision filters,
     and prevent problems with the equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Manual
    Series View search result
    AFFView search result
  • Main Line Filter AFF
    DoC
    Series View search result
    AFFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AFF3 (Filtration efficiency: 99%)300 to 450001/8 to 4B flange

Mist Separator AM

    ・Can separate and remove oil mist and remove solid particles,
     such as rust or carbon, of 0.3 μm or larger
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AM
    Manual
    Series View search result
    AMView search result
  • Mist Separator AM
    DoC
    Series View search result
    AMView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AM0.3 (Filtration efficiency: 99.9%)300 to 120001/8 to 2

Micro Mist Separator AMD

    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AMD
    Manual
    Series View search result
    AMDView search result
  • Micro Mist Separator AMD
    DoC
    Series View search result
    AMDView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMD0.01 (Filtration efficiency: 99.9%)200 to 400001/8 to 150 (6B) flange

Micro Mist Separator with Pre-filter AMH

    ・The integration of the AM series and AMD series achieves a reduction in
     installation space and reduced piping installation labor and costs.
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator with Pre-filter AMH
    Manual
    Series View search result
    AMHView search result
  • Micro Mist Separator with Pre-filter AMH
    DoC
    Series View search result
    AMHView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMH0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Super Mist Separator AME

    ・Can separate and absorb aerosol state fine oil particles and
     change oil-lubricated compressed air to the equivalent of oilless air
    ・Should be applied for the filtration of compressed air that requires high-degree
     cleanliness, such as the compressed air used for coating lines, clean rooms,
     and equipment that must remain oil free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Super Mist Separator AME
    Manual
    Series View search result
    AMEView search result
  • Super Mist Separator AME
    DoC
    Series View search result
    AMEView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AME0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Odor Removal Filter AMF

    ・Efficiently removes odors in compressed air with an activated carbon element
     This unit is designed for removing odors from places, such as clean rooms,
     which must remain odorless
    ・Activated carbon element with large filtration area
    ・Easy element replacement and installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Odor Removal Filter AMF
    Manual
    Series View search result
    AMFView search result
  • Odor Removal Filter AMF
    DoC
    Series View search result
    AMFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMF0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

In-line Air Filter ZFC

    ・Operating pressure range: −100 kPa to 1.0 MPa
     Both positive pressure and vacuum pressure can be used with one unit.
    ・With lock mechanism
     During positive pressure, it prevents components from being scattered when they are loosened.
    ・2 types of transparent case materials are available:
     Polycarbonate (Standard), Nylon (Made to order)

    Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
    Note 2) Made to order
SeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Flow rate
L/min (ANR)Note 1)
Positive pressure
Flow rate
L/min (ANR)
Vacuum pressure
Filtration (μm)
ZFC1□φ2, φ3.2φ1/8''15 / 452 / 55,10Note 2)
ZFC3□φ3.2, φ4φ1/8'', φ5/32''50 / 807 / 105,10Note 2)
ZFC5□φ4, φ6φ5/32'', φ1/4''100 / 20010 / 205,10Note 2)
ZFC7□φ6, φ8 , φ10, φ12φ1/4'', φ5/16'', φ3/8''250 / 450 / 550 / 65030 / 70 /80 / 1005,10Note 2)

Clean Gas Filter SF

    ・Cartridge type allows for element replacement
      (SFA100/200/300, SFB100)
    ・Compact, disposable type for the semiconductor industry
     (SFB300, SFC100)
TypeSeriesOperating pressureFiltration (μm)
Cartridge type discSFA100/200/300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB200Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
120
Disposable type straightSFB300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Disposable type multiple discSFC100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)

Clean Air Filter/Hollow Fiber Element SFD

    ・Built-in hollow fiber element
    ・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
    ・Compliant with the RoHS Directives regulations regarding the reduction of environmentally detrimental chemicals
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Air Filter/Hollow Fiber Element SFD
    Manual
    Series Type View search result
    SFD100Disposable type
    (Irreplaceable element)
    View search result
    SFD200Cartridge type
    (Replaceable element)
    View search result
SeriesTypeOperating pressureFiltration (μm)
SFD100Disposable type
(Irreplaceable element)
Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD200Cartridge type
(Replaceable element)
Max.1.0MPa0.01
(Filtration efficiency: 99.99%)

Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□

    ・US FDA/Japan Food Sanitation Act compliant materials
    ・NSF-H1 grade grease
    ・Antibacterial coating
    ・Designed for hygiene management in accordance with HACCP and other standards
    ・Contributes to the FSSC22000 certification acquisition
    ・Antibacterial filter: Antibacterial activation value: 4 or higher
    ・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
    ・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or less
TypeSeriesNominal filtration rating (μm)Port size
Antibacterial filterHF2-BFA51/4, 3/8, 1/2
Antibacterial filterHF2-BFB0.11/4, 3/8, 1/2
Odor removal filterHF2-BFC-1/4, 3/8, 1/2
Bacteria removal filterHF2-BFD0.011/4, 3/8, 1/2

Bacteria Removal Filter/Hollow Fiber Element SFDA

    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000 standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bacteria Removal Filter/Hollow Fiber Element SFDA
    Manual
    Series Type View search result
    SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    View search result
SeriesTypeOperating pressureFiltration (μm)
SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)

Clean Air Module LLB

    ・Modularized clean equipment (Reduced piping labor/Space saving)
     Makes clean air easily available
    ・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
    ・Wetted parts: Grease-free, Silicone-free
    ・Assembled in a clean room, Shipped and packed in double packaging
    ・24 combinations are available.

     Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
SeriesFluidSet pressureFlow range L/min (ANR)
LLB3Clean air
N2 gas Note)
0.05 to 0.4 MPa5 to 100
LLB4Clean air
N2 gas Note)
0.05 to 0.4 MPa50 to 500

Air-blow Module LLB1

    ・Reduced piping labor/Space saving
    ・Compact integration of devices
    ・Short-pitch mounting is possible.
     Compact centralized pressure control
    ・Parts in contact with fluid: Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFluidSet pressureFlow range L/min (ANR)
LLB1Air, N2 gas0.05 to 0.6 MPa
0.05 to 0.35 MPa
Up to 100

Go Top