WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders » Dual Rod Cylinders

Dual Rod Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Compact Guide Cylinder JMGP

    ・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
    ・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
    ・The solid state auto switch D-M9□ is mountable.
    ・Suitable for pushing, lifting, or clamping in a transport line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Dual Rod Cylinder CXSJ

    ・Features a more compact body compared to the CXS series dual rod cylinder
     Auto switches can be confirmed from 4 directions.
     Axial piping is also available. (Bore size: 6 and 10)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXSJ-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11Made to Order Common Specifications Long stroke type PDF
    -XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6Made to Order Common Specifications Made of stainless steel PDF
    -XC19Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22Made to Order Common Specifications Fluororubber seals PDF
    -XC85Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXSJMDouble acting6,10,15,20,25,32
StandardBall bushing bearingCXSJLDouble acting6,10,15,20,25,32

Dual Rod Cylinder CXS

    ・Compact cylinder with a high-precision guide function for pick & place applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXS-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11Made to Order Common Specifications Long stroke type PDF
    -XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB19Made to Order Common Specifications High speed type PDF
    -XC6Made to Order Common Specifications Made of stainless steel PDF
    -XC19Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22Made to Order Common Specifications Fluororubber seals PDF
    -XC85Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
With air cushionSlide bearing/Ball bushing bearingCXSDouble acting20,25,32
With end lockSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
Double rod typeSlide bearing/Ball bushing bearingCXSWDouble acting6,10,15,20,25,32

Slide Unit CX2/CDBX2/CDPX2

    ・It is possible to install a shock absorber that absorbs impact and noise as desired.
     Ideal for workpiece transfers requiring positional accuracy
    ・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CX2-CDBX2-CDPX2-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XB11Made to Order Common Specifications Long stroke type PDF
    -XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC22Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardCX2Double acting10,15,25

Slide Unit CXW/CDBXW/CDPXW

    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW-CDBXW-CDPXW-E
    Air Cylinder Made to Order Common Specifications
    Symbol Specifications Download
    -XB11Made to Order Common Specifications Long stroke type PDF
    -XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

Go Top