WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Wireless Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Mounting Kit for Multi-Axis System
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Gas Generator
- Fittings and Tubing
-
Flow Control Equipment
- Speed Controllers for General Purposes
- Speed Controllers for Low Speed Control
- Speed Controllers Special Environments
- Speed Controllers with Special Functions
- Tool Operation Type Speed Controllers
- Air Saving Speed Controllers Air Saving Valves
- Remote control valve (Electric speed controller)
- Related Equipment
- Speed Controllers for General Purposes
- Silencers/Exhaust Cleaners/Pressure Gauges
- Air Blowing Equipment
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Static Neutralization Equipment/Ionizers
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
- Equipment for the Food Manufacturing Industry
- Equipment for the Semiconductor Industries
-
Equipment for the Semiconductor Industries (Temperature Adjustment Line)
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Mechanically Jointed Rodless Cylinders
Mechanically Jointed Rodless Cylinder MY1
-
・With 5 standardized guide types
・A variety of applications are available based on the load mass and required accuracy.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanically Jointed Rodless Cylinder MY1
Manual
Type Series Action Bore size (mm) View search result Basic MY1B Double acting 10,16,20,25,32,40,50,63,80,100 View search result Slide bearing MY1M Double acting 16,20,25,32,40,50,63 View search result Cam follower guide MY1C Double acting 16,20,25,32,40,50,63 View search result Linear guide MY1H Double acting 10,16,20,25,32,40 View search result Linear guide MY1HT Double acting 50,63 View search result Mechanically Jointed Rodless Cylinder MY1
Symbol Specifications Download -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC56 Made to Order Common Specifications With knock pin holes PDF -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Basic | MY1B | Double acting | 10,16,20,25,32,40,50,63,80,100 |
| Slide bearing | MY1M | Double acting | 16,20,25,32,40,50,63 |
| Cam follower guide | MY1C | Double acting | 16,20,25,32,40,50,63 |
| Linear guide | MY1H | Double acting | 10,16,20,25,32,40 |
| Linear guide | MY1HT | Double acting | 50,63 |
Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
-
・Load mass: Max. 30% increase Allowable moment: Max. 30% increase
* Compared with the existing MY1B
・Same mounting dimensions as the existing MY1B
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
Manual
Series View search result MY1B-Z1 View search result
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
| type | Series | Piping type | Bore size [mm] |
|---|---|---|---|
| Basic | MY1B-Z1 | Centralized piping Standard piping | 25,32,40 |
Mechanically Jointed Rodless Cylinder with Protective Cover
MY1□W
-
・Improves dustproof and water resistance with a protective cover, Features a side seal that prevents dust and water from entering from the side
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanically Jointed Rodless Cylinder with Protective Cover
MY1□WManual
Type Series Action Bore size (mm) View search result Slide bearing MY1MW Double acting 16,20,25,32,40,50,63 View search result Cam follower guide MY1CW Double acting 16,20,25,32,40,50,63 View search result Mechanically Jointed Rodless Cylinder with Protective Cover
MY1□WSymbol Specifications Download -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Slide bearing | MY1MW | Double acting | 16,20,25,32,40,50,63 |
| Cam follower guide | MY1CW | Double acting | 16,20,25,32,40,50,63 |
Mechanically Jointed Rodless Cylinder MY2
-
・Height has been reduced by a maximum of 30% compared to the mechanically jointed rodless cylinder, MY1H series. Furthermore, it is possible to replace the cylinder for the drive unit while the workpiece is mounted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanically Jointed Rodless Cylinder MY2
Manual
Type Series Action Bore size (mm) View search result Cam follower guide MY2C Double acting 16,25,40 View search result Linear guide MY2H Double acting 16,25,40 View search result Linear guide MY2HT Double acting 16,25,40 View search result Mechanically Jointed Rodless Cylinder MY2
Symbol Specifications Download -XB20 Made to Order Common Specifications Stroke adjustment unit with adjustment bolt PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC56 Made to Order Common Specifications With knock pin holes PDF
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Cam follower guide | MY2C | Double acting | 16,25,40 |
| Linear guide | MY2H | Double acting | 16,25,40 |
| Linear guide | MY2HT | Double acting | 16,25,40 |
Mechanically Jointed Rodless Cylinder MY3
-
・Space saving: Height has been reduced by a maximum of 36% and length by a maximum of 140 mm
(Compared to the mechanically jointed rodless cylinder, MY1B series)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanically Jointed Rodless Cylinder MY3
Manual
Type Series Action Bore size (mm) View search result Basic/Short
(Rubber bumper)MY3A Double acting 16,20,25,32,40,50,63 View search result Basic/Standard
(Air cushion)MY3B Double acting 16,20,25,32,40,50,63 View search result Slide bearing guide
(Air cushion)MY3M Double acting 16,25,40,63 View search result Mechanically Jointed Rodless Cylinder MY3
Symbol Specifications Download -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Basic/Short (Rubber bumper) | MY3A | Double acting | 16,20,25,32,40,50,63 |
| Basic/Standard (Air cushion) | MY3B | Double acting | 16,20,25,32,40,50,63 |
| Slide bearing guide (Air cushion) | MY3M | Double acting | 16,25,40,63 |

List
Picture

