WEB Catalog
Product List
- Air Management System
- 
       Directional Control Valves
        
        - Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring  Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
 
- Pilot Operated 4/5 Port Solenoid Valves
- 
       Air Cylinders
        
        - Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders 
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Wireless Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
 
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
- 
       Electric Actuators/Cylinders
        
        - e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Mounting Kit for Multi-Axis System
- Electric Cylinders
- Card Motor
- Made to Order
 
- e-Actuator
- 
       Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
        
        - Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
 
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Gas Generator
- Fittings and Tubing
- 
       Flow Control Equipment
        
        - Speed Controllers for General Purposes
- Speed Controllers for Low Speed Control
- Speed Controllers Special Environments
- Speed Controllers with Special Functions
- Tool Operation Type Speed Controllers
- Air Saving Speed Controllers Air Saving Valves
- Remote control valve (Electric speed controller)
- Related Equipment
 
- Speed Controllers for General Purposes
- Silencers/Exhaust Cleaners/Pressure Gauges
- Air Blowing Equipment
- 
       Switches/Sensors/Controller
        
        - Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches 
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
 
- Electronic Pressure Switches/Sensors (Self-contained Type)
- 
       Static Neutralization Equipment
        
        - Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
 
- Static Neutralization Equipment Ionizer Bar Type
- 
       Industrial Device Communication Equipment/Wireless System
        
        - Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
 
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
- 
       Temperature Control Equipment
        
        - Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
 
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
- 
       Clean Series/Low-Particle Generation
        
        - Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
 
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
- 
       Series Compatible with Secondary Batteries Series 25A-
        
        - Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Static Neutralization Equipment/Ionizers
- Process Valves
- Process Gas Equipment
- Electric Actuators
 
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
- Equipment for the Food Manufacturing Industry
- Equipment for the Semiconductor Industries
Floating Joints/Rod End
Floating Joint J
- 
    ・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
- Floating Joint J- Manual- Type - Series - View search result - Lightweight and compact type - JT - View search result - Light weight type for light load - JC - View search result - Standard - JA,JAF,JAL - View search result - Standard - JA-X530,JAF-X530, 
 JAL-X530- Heavy load - JAH,JAHF,JAHL - For compact cylinders - JB - View search result - Stainless steel type - JS - View search result 
| Type | Series | Applicable cylinder bore size (mm) | 
|---|---|---|
| Lightweight and compact type | JT | 20,25,32,40 | 
| Light weight type for light load | JC | 20,25,32,40,50,63 | 
| Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 | 
| Standard | JA-X530,JAF-X530, JAL-X530 | 180,200 | 
| Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 | 
| For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 | 
| Stainless steel type | JS | 10,15,16,20,25,32,40,50,63,80,100 | 
Rod End (Piston Rod End Bracket) KJ□D
- 
    ・Smooth rotation that can adjust the centering automatically.
・Allowable inclination angle: 19°
・Can be used in various applications, not limited to connecting to a cylinder.
・Can be used as an auxiliary bracket for the oscillating mechanism.
・Reduces the design and assembly labor of the oscillating mechanism.
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
| Series | Thread size [mm] | Applicable cylinder | 
|---|---|---|
| KJ□D | M4 to M42 | CJ2 series: ø10, ø16 CM2 series: ø20 to ø40 CG1 series: ø20 to ø100 CA2 series: ø40 to ø100 MB series: ø32 to ø125 MB1 series: ø32 to ø125 CQ2 series: ø12 to ø100 C85 series: ø8 to ø25 C75 series: ø32, ø40 C76 series: ø32, ø40 C95 series: ø160 to ø250 C96 series: ø32 to ø125 CP96 series: ø32 to ø125 | 

 List
List Picture
Picture 
     
    
