Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L./Pressure Control Equipment
» Regulators
Regulators
Miniature Regulator ARJ1020F

-
・Compact and lightweight (16 g)
・Low cracking pressure: 0.02 MPa
・Standard model comes equipped with backflow function.
・Manifold base (Option)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ1020F | Direct operated relieving type with backflow function | M5 | 0.1 to 0.7 |
Miniature Regulator ARJ210

Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ210 | Direct operated relieving type | Male thread: 1/8 Female thread: M5 x 0.8 | 0.2 to 0.7 |
Miniature Regulator ARJ310

-
・Compact and lightweight (Body 65 g)
・Short-pitch mounting is possible: Mounting pitch 18.5 mm
・Series with One-touch fittings
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ310 | Direct operated relieving type | IN: 1/8 (Male thread), M5 x 0.8 (Female thread) OUT: 1/8 (Female thread) | 0.2 to 0.7 |
Compact Manifold Regulator ARM5S

-
・Lightweight: 33 g (For the ARM5SA-08-A)
・Mounting method: Direct mounting/DIN rail mounting
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
ARM5S | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold Regulator ARM10

-
・Lightweight: 60 g (For the ARM10)
・Without pressure display, With pressure gauge, With digital pressure switch
・Oil-free (Semi-standard)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
ARM10 | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F (Knob front face) | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Pilot Operated Regulator AR

Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR425 to 925 | 1/4,3/8,1/2,3/4,1 1/4,1 1/2,2 | 0.05 to 0.83 |
AR435 to 935 | 1/4,3/8,1/2,3/4,1 1/4,1 1/2,2 | 0.02 to 0.2 |
Compact Regulator ARX

-
・Compatible with inlet supply pressures of 2.0 MPa
・Ideal for discharge pressure adjustment on small compressors
・Piston type
・Ideal for the pressure adjustment of air blowing applications
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ARX20 | 1/4,1/8 | 0.05 to 0.85 |
MR Unit (Regulator with Mist Separator) AMR

-
・Integrated mist separator and regulator
・Filtration: 0.3 μm.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AMR | 1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 |
Compact Manifold Regulator ARM5

-
・Width: 14 mm
・Select from 2 kinds of mounting methods:
Direct mounting and DIN rail mounting
・Standard model comes equipped with backflow function.
・Select from a variety of One-touch fitting sizes.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Features | Applicable tubing bore size Metric size | Applicable tubing bore size Inch size | Set pressure (MPa) |
---|---|---|---|---|---|
ARM5A | Manifold specifications | Common air supply | φ4,φ6,φ8 | φ5/32,φ1/4,φ5/16 | 0.05 to 0.7 |
ARM5B | Manifold specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM5S | Single unit specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Compact Manifold Regulator ARM10/11

-
・Free selection in response to positioning conditions
Knob positions: Top/Front/Bottom
Piping directions: Up/Down
One-touch fitting types: Straight/Elbow
・Types and sizes of One-touch fittings can be changed.
・Standard model comes equipped with backflow function.
・Compatible with digital pressure switches
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Features | Applicable tubing bore size Metric size | Applicable tubing bore size Inch size | Set pressure (MPa) |
---|---|---|---|---|---|
ARM11A | Manifold specifications | Common air supply | φ4 to φ10 | φ5/32 to φ3/8 | 0.05 to 0.7 |
ARM11B | Manifold specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10 | Single unit specifications | Standard | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F | Single unit specifications | Knob front face | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Manifold Regulator ARM1000/2000

-
・With a ø15 compact pressure gauge (Option)
・Standard model comes equipped with backflow function.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARM1000, 2000 | Manifold (Common IN, Individual IN) Direct operated relieving type With backflow function | 1/8 | 0.05 to 0.7 |
Manifold Regulator ARM2500/3000

-
・A modular type that can be freely mounted on a manifold station
・Optimal for central pressure control
・Uses a One-touch lock handle
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARM2500, 3000 | Manifold (Common IN, Individual IN) Modular type | 1/4,3/8 | 0.05 to 0.85 |
Direct Operated Precision Regulator ARP

-
・Setting sensitivity: Within 0.2% F.S.
・Energy saving: Reduces air consumption by 80% (SMC comparison)
・Repeatability: Within ±1% F.S. (or within ±3 kPa)
・With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range |
---|---|---|
ARP20(K) | 1/8, 1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP30(K) | 1/4, 3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP40(K) | 1/4, 3/8, 1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
Regulator IR1200-A/2200-A/3200-A
-
・Air consumption: Bleed air “0”
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Repeatability: ±1% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1200-A | 1/8 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR2200-A | 1/4 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR3200-A | 1/4, 3/8, 1/2 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
Precision Regulator IR1000-A/2000-A/3000-A
-
・Air consumption: Reduced by up to approx. 90%
(Compared to the existing SMC product)
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Sensitivity: 0.2% (Full span)
・Repeatability: ±0.5% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4, 3/8, 1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Precision Regulator IR

-
・Tension control
・Contact pressure control
・Setting sensitivity: Within 0.2% F.S.
・Repeatability: Within ±0.5% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000 | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000 | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000 | 1/4,3/8,1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Vacuum Regulator IRV
-
・Allows for the adjustment of vacuum line pressure
・Single-sided connection series
・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting)
・Built-in One-touch fittings
・The pressure gauge and digital pressure switch can be easily attached/detached due to being attached by a clip.
・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only)
・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments).
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range (kPa) |
---|---|---|
IRV10 | φ6,φ8,φ1/4,φ5/16 | -100 to -1.3 |
IRV20 | φ6,φ8,φ10,φ1/4,φ5/16,φ3/8 | -100 to -1.3 |
Power Valve/Precision Regulator VEX

-
・Large-capacity exhaust regulator
・Sensitivity: Within 0.2% F.S.
・Repeatability: Within ±0.5% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range (Mpa) |
---|---|---|
VEX1A33,1B33 | M5,1/8 | 0.01 to 0.7 |
VEX1□30, 1□33 | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2 | 0.05 to 0.7 |
Clean Regulator SRH

-
・Contamination-controlled stainless steel regulator
・Oil-free
・2 types of diaphragm materials: PTFE, Fluororubber
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Relief mechanism | Port size | Set pressure (MPa) |
---|---|---|---|
SRH | Non-relief | Rc1/8,1/4,3/8,1/2 9/16-18UNF,7/8-14UNF | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
SRH | Relief | Rc1/8,1/4,3/8,1/2 | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
Precision Clean Regulator SRP

-
・High-precision low flow consumption stainless steel regulator
・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure)
・Setting sensitivity: 0.3% F.S.
・Repeatability: 1% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
SRP | M5,1/8 | Low pressure type:0.005 to 0.2 High pressure type:0.01 to 0.4 |
Clean Regulator/Fluororesin Type SRF

-
・Wetted parts Body: New PFA, Diaphragm: PTFE
・Recommended maximum flow rate: 20 L/min (SRF50),
(Inlet pressure: 0.3 MPa, Fluid: Water)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
SRF | Integrated with fitting | φ4 to φ19 | φ1/8 to φ3/4 | 0.02 to 0.4 |
SRF | With nut | Fitting size:2 to 6 | Fitting size:2 to 6 | 0.02 to 0.4 |
SRF | Tube extension | - | Tubing O.D. φ1/4 to φ3/4 | 0.02 to 0.4 |
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR

-
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
・Uses NSF-H1 approved grease on guide rings (Sliding parts)
・Improved durability through the use of a metal seal type relief valve
・Uses a special fluororesin seal for sliding parts
Stable unattached response, Not easily affected by pressure
Safety Instructions F.R.L. Units/Precautions Series Variations/Solenoid Valves List
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) | G3/4,1,1 1/2 | 0.5 to 5.0 (Max. operating pressure 6.0) |
Water Regulator WR110
Series | Port size | Set pressure (MPa) |
---|---|---|
WR110-□-X224 | Rc1/8, 1/4 | 0.08 to 0.39 |
WR110-□-X215 | Rc1/8, 1/4、NPT1/8, 1/4 | 0.05 to 0.69 |
Water Strainer WF300
Series | Port size | Mesh |
---|---|---|
WF300 | Rc1/4, 3/8, 1/2 | 100/70/50/25 mesh |
Pressure Control Valve (Relief Valve) AP100

-
・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AP100 | 1/8,1/4 | 0.05 to 0.69 |
Modular Type Relief Valve AP20-D
-
・Releases pressure over the set range into the atmosphere and constantly
maintains the pressure in a pipe
Set pressure: 0.05 to 0.8 MPa
・Modular connection is possible.
Reduced piping labor, Branch piping is not required.
・Easy to handle
・Selection of pressure gauges
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Model | port size | Set pressure [MPa] |
---|---|---|
AP20-D | 1/8, 1/4 | 0.05 to 0.8, 0.02 to 0.2 |
Interface Regulator

-
・Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves.
・For details, refer to the Web Catalog of each series.
Click here for details 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Click here for details 5-Port Solenoid Valve SY3000/5000/7000/9000
Click here for details 5-Port Solenoid Valve SV1000/2000/3000/4000
Click here for details 4/5-Port Solenoid Valve SYJ5000/7000
Click here for details 5-Port Solenoid Valve VQ4000
Click here for details 5-Port Solenoid Valve VQ5000
Click here for details 5-Port Solenoid Valve VQC4000
Click here for details 5-Port Solenoid Valve VQC5000
Click here for details 5-Port Solenoid Valve VFS3000/4000/5000
Click here for details 5-Port Solenoid Valve VFR3000/4000/5000
Click here for details 5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
Description | Applicable valve | Model |
---|---|---|
5-Port Solenoid Valve/ Plug-in Type | SY3000 SY5000 SY7000 | SY30M-□-□-□ SY50M-□-□ SY70M-□-□ |
5-Port Solenoid Valve | SY3000/5000/7000/9000 | ARB□000-□-□-2 |
5-Port Solenoid Valve | SV1000 SV2000 SV3000 SV4000 | SV1□00-□-□ SV2000-□-□ SV3000-□-□ SV4000-□-□ |
4/5-Port Solenoid Valve | SYJ5000 SYJ7000 | ARBYJ5000-00-P ARBYJ7000-00-P |
5-Port Solenoid Valve | VQ4000 | ARBQ4000-00-□-1(Plug-in type) ARBQ4000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQ5000 | ARBQ5000-00-□-1(Plug-in type) ARBQ5000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQC4000 | ARBQ4000-00-□-1 |
5-Port Solenoid Valve | VQC5000 | ARBQ5000-00-□-1 |
5-Port Solenoid Valve | VFS2000 | ARBF2000-00-P-1(Plug-in type) ARBF2000-00-P-2(Non plug-in type) |
5-Port Solenoid Valve | VFS3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR2000 | ARBF2000-00-□-1(Plug-in type) ARBF2000-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve/ ISO Standard | VQ7-6 VQ7-8 | ARB250-00-□ ARB350-00-□ |