Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries
» Slit Valve/Transfer
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
Slit Valve/Transfer
For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

-
・Long service life: 3 million cycles (within standard temperature range)
・Low particle generation: Reduced by 1/5 or more
(compared with the existing product)
・Easier maintenance
Easy replacement of bellows
Gate can be replaced from above. (Made to order)
・Safety measures
A mechanical end lock mechanism has been adopted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
Manual
Series View search result XGTP View search result
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Green Procurement (RoHS)
Series | Operating environmental pressure (Pa)(abs) | Fluid | Opening window size (Height x Width) (mm) | Operating pressure (MPa)(G) |
---|---|---|---|---|
XGTP | Atmospheric pressure to 10-6 | Inert gas | 50 x 336 | 0.45 to 0.6 |
Features
Long service life 3 million cycles (at ordinary temperature)
Low particle generation Reduced by 1/5 or more

Low particle generation and longer service life through the use of a parallel sealing motion
The gate moves vertically upward and downward, gate sealing/clamping is made with a parallel motion.

Easier maintenance
Easy replacement of bellows

Gate can be replaced from above. (Made to order)

Related Products