WEB Catalog

Product Information »  WEB Catalog  » Equipment for the Semiconductor Industries  » Slit Valve/Transfer

Slit Valve/Transfer

Slit Valve XGT

    ・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slit Valve XGT
    Manual
    Series View search result
    XGTView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTAtmospheric pressure
to 10-6
Inert gas type vacuum32 x 222
46 x 236
50 x 336
0.45 to 0.6

Go Top