Product Information »
WEB Catalog
IN_PROD_346
» Static Neutralization Equipment
» Static Neutralization Equipment/Ionizers
Static Neutralization Equipment/Ionizers
Ionizer/Bar Type IZS40/41/42
-
・Potential amplitude of 25 V or less with the dual AC type
(At an installation height of 300 mm)
・Rapid neutralization of static electricity by a feedback sensor
・Reduction of adjustment and maintenance labor by an auto balance sensor
・Simple operation: Can be controlled by powering the ionizer ON (Standard type)
・Setting ionizer with remote controller
・Transition wiring may be used.
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Type | Ion generation method | Offset voltage (Ion balance) |
|---|---|---|---|
| IZS42 | Dual AC type | Corona discharge type | ±30V |
| IZS41 | Feedback sensor type | Corona discharge type | ±30V |
| IZS40 | Standard type | Corona discharge type | ±30V |
Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
-
・The controller and high-voltage power supply module can be mounted
separately.
・Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
・One controller can control a maximum of 4 ionizers.
・Potential amplitude: 25 V or less
・Rapid static neutralization: Fastest time of 0.1 s
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
・Static neutralization is possible even when air is not being supplied.
・IO-Link Compatible
▶IO-Link Devices
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Type | Ion generation method | Offset voltage (Ion balance) |
|---|---|---|---|
| IZT42(-L) Bar type | Dual AC Type | Corona discharge type | Within ±30 V |
| IZT41(-L) Bar type | AC Type | Corona discharge type | Within ±30 V |
| IZT40 Bar type | Standard Type | Corona discharge type | Within ±30 V |
| IZT43(-L) Nozzle type | AC Type | Corona discharge type | Within ±30 V |
Ionizer IZS31
-
・Static neutralization time: 0.3 sec
・Select from 3 types of sensors.
・Rapid neutralization of static electricity by a feedback sensor
・Offset voltage control by an auto balance sensor
・High precision type: Accurately controls the offset voltage of the work position
・Body attachment type: Can be used while attached to the ionizer body by
detecting the earth return current
・The cartridge can be selected according to the application.
・The high-speed static neutralization type focuses on the speed of static neutralization.
・The low maintenance type improves the maintenance cycle.
| Series | Ion generation method | Ion balance |
|---|---|---|
| IZS31 | Corona discharge type | ±30 V (Stainless steel electrode needle : ±100 V) |
Nozzle Type Ionizer IZN10E
-
・Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
・Lightweight: 33% reduction (120 g → 80 g)
・Offset voltage: ±10 V
・Nozzle type can be selected according to the application.
Energy-saving static neutralization nozzle (Short range static neutralization)
High flow rate nozzle (Long range static neutralization)
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Ion generation method | Offset voltage (Ion balance) |
|---|---|---|
| IZN10E | Corona discharge type | Energy saving static neutralization nozzle: Within ±10 V High flow rate nozzle: Within ±15 V |
Fan Type Ionizer IZF
-
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds
・Offset voltage (Ion balance): ±5 V
・Stable static neutralization performance, Easier maintenance
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Maximum air flow | Ion generation method | Offset voltage (Ion balance) |
|---|---|---|---|
| IZF10 | 0.46 m3/min, 0.66 m3/min, 0.80 m3/min | Corona discharge type | ±13V |
| IZF21 | 1.8 m3/min | Corona discharge type | ±5V |
| IZF31 | 4.4 m3/min | Corona discharge type | ±5V |
Ionizer Gun IZG10
-
・Lightweight: Only 200 g (Body weight)
・Reduced operating force, Easy to hold grip
・Lighting LED
・Blow setting function
Select from continuous blow or pulse blow.
・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa)
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Ion generation method | Offset voltage (Ion balance) |
|---|---|---|
| IZG10 | Corona discharge type | Within ±10 V |
Desktop Duster Box ZVB
-
・Static neutralization, dust removal, and dust collection processes have
been integrated into one box.
・Supports workpieces of various sizes:
Electronic components, lenses, smartphones, lamp covers, cosmetic
cases, parts for home appliances
・Static neutralization and dust removal efficiency have been improved by
separation from the ion blow and air blow structure.
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Size | Ion generation method | Offset voltage |
|---|---|---|---|
| ZVB20 | A4 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
| ZVB40 | A3 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
Electrostatic Sensor IZD10
-
・Detects the electrostatic potential and outputs in an analog voltage
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Potential measurement | Output voltage | Effective detection distance |
|---|---|---|---|
| IZD10-110 | ±0.4 kV (Detected at a 25 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 10 to 50 mm |
| IZD10-510 | ±20 kV (Detected at a 50 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 25 to 75 mm |
Electrostatic Sensor Monitor IZE11
-
・Displays the electrostatic potential with the connected electrostatic sensor (IZD10), and is capable of switch output, analog output, or output of current
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Rated measurement range | Minimum unit setting | Output |
|---|---|---|---|
| IZE11 | -0.4 kV to +0.4 kV -20 kV to +20 kV | 0.001 kV(at ±0.4 kV) 0.1 kV(at ±20 kV) | Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA) |
Handheld Electrostatic Meter IZH10
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
| Series | Rated charge amount range | Minimum display unit |
|---|---|---|
| IZH10 | ±20.0kV | 0.1 kV(±1.0 to ±20.0 kV) 0.01 kV(0 to ±0.99 kV) |

List
Picture