WEB Catalog
![]() |
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position ・No trunnion mounting female thread has been added to the basic type. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R, CDG1KR, CDBG1) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod |
CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Low friction | CG1□Q | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
|
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
|
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
Direct mount, Non-rotating rod |
CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Low friction | CG1□Q | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|

- Suitable mounting brackets can be selected for the installation condition.
- Improved amount of mounting freedom

Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening.

Transparent switch bracket improves visibility of indicator LED.
No trunnion mounting female thread added to basic type variation
No foreign matter accumulation due to the simple construction

- CG1-Z (Single acting), CG1K-Z, CG1R-Z, CG1KR-Z, CG1Y-Z
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.

Compliant with EU RoHS directive. Lead free bushing is used as sliding material.
- Grease for food processing equipment (XC85)
- PTFE grease (X446)
- Solid state auto switch D-M9□A(V)
Stroke Variations

∗ For details about the clean series, refer to the WEB catalog.
Series Variations