Mechanical Valves/Transmitters
2/3-Port Mechanical Valve with One-touch Fitting VM100F
-
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving
Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
・Lightweight
80% reduction (48 g lighter) due to the resin body material
・Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series Variation Selection/Technical Data Green Procurement (RoHS)
| Description | Series | Number of ports |
|---|---|---|
| Mechanical valve | VM100F | 2/3-ports |
Mechanical Valve VM/VZM/VFM
-
・A wide variety of valves are available for all types of air systems.
・Small mounting space with a compact body
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanical Valve VM/VZM/VFM
Manual
Series View search result VM1000 View search result VM100,VM200 View search result VM400 View search result VZM500,VZM400 View search result VFM300,VFM200 View search result VM800 View search result
| Description | Series | Number of ports |
|---|---|---|
| Mechanical valve | VM1000 | 2/3 ports |
| Mechanical valve | VM100,VM200 | 2/3 ports |
| Mechanical valve | VM400 | 3 ports |
| Mechanical valve | VZM500,VZM400 | 5 ports |
| Mechanical valve | VFM300,VFM200 | 5 ports |
| Mechanical valve | VM800 | 3 ports |
Transmitters VR
-
・Air transmitters used for a variety of All-Air Systems
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Transmitters VR
Manual
Series View search result VR4151,4152 VR1210,1220
VR1210F,VR1220FView search result VR1211F VR2110 View search result VR3100,3110 VR3200,3201 Transmitters VR
DoC/IM
Series View search result VR4151,4152 VR1210,1220
VR1210F,VR1220FVR1211F VR2110 VR3100,3110 VR3200,3201 View search result
| Description | Series |
|---|---|
| Relay valve | VR4151,4152 |
| Shuttle valve | VR1210,1220 VR1210F,VR1220F |
| AND valve | VR1211F |
| Time delay valve | VR2110 |
| Pneumatic Indicator | VR3100,3110 |
| Pneumatic-electric relay | VR3200,3201 |
Two Hand Control Valve VR51
-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Two Hand Control Valve VR51
Manual
Series View search result VR51 View search result Two Hand Control Valve VR51
DoC/IM
Series View search result VR51 View search result
Green Procurement (RoHS)
| Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
|---|---|---|---|---|
| VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |

List
Picture