WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Mechanical Valves/Transmitters

Mechanical Valves/Transmitters

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

2/3-Port Mechanical Valve with One-touch Fitting VM100F

    ・Built-in One-touch fitting reduced installation space and less piping work
    ・Space saving
     Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
    ・Lightweight
     80% reduction (48 g lighter) due to the resin body material
    ・Less man-hours replacing the actuator
     Mounting using a clip makes replacement easier.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeriesNumber of ports
Mechanical valveVM100F2/3-ports

Mechanical Valve VM/VZM/VFM

    ・A wide variety of valves are available for all types of air systems.
    ・Small mounting space with a compact body
DescriptionSeriesNumber of ports
Mechanical valveVM10002/3 ports
Mechanical valveVM100,VM2002/3 ports
Mechanical valveVM4003 ports
Mechanical valveVZM500,VZM4005 ports
Mechanical valveVFM300,VFM2005 ports
Mechanical valveVM8003 ports

Transmitters VR

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

Two Hand Control Valve VR51

    ・Equipment featuring a safety circuit
    ・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
    ・An output requires synchronized two-handed operation. (within 0.5 s)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Two Hand Control Valve VR51
    Manual
    Series View search result
    VR51View search result
  • Two Hand Control Valve VR51
    DoC
    Series View search result
    VR51View search result
SeriesSonic conductance:CPort size
Metric size
Port size
Inch size
Applicable tubing
material
VR510.3 dm3/(s・bar)φ6φ1/4Nylon
Soft nylon
Polyurethane
FR soft nylon
FR double layer
FR double layer polyurethane

Go Top