-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_449
»
Directional Control Valves
IN_PROD_453
»
Reduced-wiring Fieldbus System (Serial Transmission System)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Reduced-wiring Fieldbus System (Serial Transmission System)
Fieldbus System EX245
![]() |
・ For Input/Output
・ Compatible with 3 types of connector: SCRJ connectors, RJ45 connectors, General-purpose connectors AIDA∗ specifications compliant (SCRJ connectors, RJ45 connectors) ∗ Abbreviation of the Automation Initiative of German (Deutschland) Automobile Manufacturers ・ FW (firmware) update function Simultaneous writing is possible from network connection. ・ Web server function Status check and valve ON/OFF are possible on the web browser. ・ Compact, Lightweight: Height: 40 mm reduction, Weight: 53.5% reduction (465 g b Existing model: 1000 g) |
Other Data |
---|
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET |
JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |
Fieldbus SystemEX245
Series | Download |
---|---|
EX245 |
|

■NET Load Class Ⅲ compatible
Passed and certified under the highest network load (Class 3) specified by PROFINET.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: