WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Reduced-wiring Fieldbus System (Serial Transmission System)

Reduced-wiring Fieldbus System (Serial Transmission System)

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Serial Transmission System EX600

    ・For Input/Output
    ・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

     ▶IO-Link Devices

    ∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
     Please select the EX600-SPN3/SPN4 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX600
    Manual
    Series View search result
    EX600View search result
  • Serial Transmission System EX600
    DoC/IM
    Series View search result
    EX600View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX600IP67PROFIBUS DP
DeviceNet™
CC-Link
EtherNet/IP™
EtherNet/IP™ (IO-Link unit compatible)
EtherCAT
EtherCAT (IO-Link unit compatible)
PROFINET
PROFINET (IO-Link unit compatible)
MRP (PROFINET) (Made to order)
Ethernet POWERLINK (Made to order)
Modbus TCP (Made to order)
CC-Link IE Field (Made to order)
EtherNet/IP™ (IO-Link master compatible) (Made to order)
SY3000,5000,7000 (Plug-in)
JSY1000, 3000, 5000
SV1000,2000,3000
VQC1000,2000,4000,5000
S0700(IP40)

Serial Transmission System EX260

    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    ・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
    ・IP67
    ・RJ45 communication connectors (X205)

     ▶Related Products
     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX260
    Manual
    Series View search result
    EX260View search result
  • Serial Transmission System EX260
    DoC/IM
    Series View search result
    EX260View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX260IP67DeviceNet™,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT®SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40)

Fieldbus System EX245

    ・For Input/Output
    ・Push Pull connectors
     AIDA specifications compliant
     SCRJ connectors, RJ45 connectors
    ・Compatible with the PROFIenergy energy-saving function
    ・Shared Device function
    ・PROFIsafe compatible
    ・IO-Link compatible
    ・Supports System Redundancy S2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC/IM
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
PROFIsafe
JSY3000, 5000 (Plug-in)
SY3000, 5000 (Plug-in)
VQC2000, 4000

Serial Transmission System EX250

    For Input/Output

    ∗The applicable protocols differ depending on the series.
    For details, refer to the catalog of each series.

    *The EX250 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX250
    Manual
    Series View search result
    EX250View search result
  • Serial Transmission System EX250
    DoC/IM
    Series View search result
    EX250View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX250IP67DeviceNet™
CC-Link AS-Interface
EtherNet/IP™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Serial Transmission System EX500

    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX500
    Manual
    Series View search result
    EX500View search result
  • Serial Transmission System EX500
    DoC/IM
    Series View search result
    EX500View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX500IP67EtherNet/IP™
PROFINET
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Serial Transmission System EX510

    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC/IM
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link, DeviceNet™, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order)SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700

Serial Transmission System EX120/121/122/124/126/140/180

    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.
SeriesEnclosureCommunication protocol∗Applicable valve
EX120IP20DeviceNet™
CC-Link
CompoNet™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQ1000,2000
SV1000,2000,3000,4000
EX121IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX122IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX124IP65CC-Link
DeviceNet™
VQ2000,4000,5000
EX126IP67CC-LinkSY3000,5000,7000 (Plug-in)
SV1000,2000,3000
VQC1000,2000,4000, 5000
EX140IP20DeviceNet™
CC-Link
SZ3000
SQ1000,2000
EX180IP20DeviceNet™
CC-Link
AnyWireASLINK (Made to order)
SY3000,5000,7000,SJ1000,2000,3000,S0700

M8/M12 Connector PCA/EX9/EX500

    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
     EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
    ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
    ・IP67 (IEC60529)
    ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
    ・SPEEDCON: Just insert the connector and make a 180° rotation.
Series
PCA
EX9
EX500

Wireless System EXW1/EX600-W

    ・Analog input, digital input/output, and valve manifold have been
     added to the compact type EXW1 series. [New]
    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System EXW1/EX600-W
    Manual
    Series View search result
    EXW1View search result
  • Wireless System EXW1/EX600-W
    DoC/IM
    Series View search result
    EXW1View search result
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67DeviceNet®
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET
OPC UA
JSY1000, 3000, 5000

Wireless System/Compact Wireless Base EXW1-X10

    · Pairing with wireless remote and various parameter settings without using IO Configurator.
     ∗ Configuration of IO-Link devices not included.
SeriesEnclosureCommunication protocolSubject
EXW1-X10IP67EtherNet/IP™,PROFINETAll Wireless remotes,Air Management System,Wireless remote (IO-Link master)

Wireless System Compact Remote EX600-W

    ・Applicable to existing wireless systems
    ・Compact, Lightweight
     Area: Approx. 61% reduction (59.8 cm2 ← 155 cm2)
     Volume: Approx. 86% reduction (159 cm3 ← 1,139 cm3)
     Weight: Approx. 87% reduction (130 g ← 965 g)
     ∗ For the e-CON type
      (Compared with the existing remote, M8 connector/digital 8 inputs specification)
    ・Variations
     e-CON type, Grommet type, IO-Link device compatible

     ▶Wireless System Base
     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System Compact Remote EX600-W
    Manual
    Series View search result
    EX600-WView search result
SeriesEnclosureCommunication protocolRadio wave type
EX600-We-CON type: IP20
Grommet type: IP67
IO-Link device compatible: IP67
SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Go Top