Product Information » 
WEB Catalog 
IN_PROD_346
 » Directional Control Valves
 » Reduced-wiring  Fieldbus System (Serial Transmission System)
Reduced-wiring Fieldbus System (Serial Transmission System)
Serial Transmission System EX600
- 
    ・For Input/Output
・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
▶IO-Link Devices
∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
Please select the EX600-SPN3/SPN4 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX600 | IP67 | PROFIBUS DP DeviceNet® CC-Link EtherNet/IP™ EtherNet/IP™ (IO-Link unit compatible) EtherCAT EtherCAT (IO-Link unit compatible) PROFINET PROFINET (IO-Link unit compatible) MRP (PROFINET) (Made to order) Ethernet POWERLINK (Made to order) Modbus TCP (Made to order) CC-Link IE Field (Made to order) EtherNet/IP™ (IO-Link master compatible) (Made to order) | SY3000,5000,7000 (Plug-in) JSY1000, 3000, 5000 SV1000,2000,3000 VQC1000,2000,4000,5000 S0700(IP40) | 
Safety Communication Fieldbus System EX600
- 
    ・Safety/General purpose I/O integrated into one manifold
EtherNet/IP™, CIP Safety™
IEC 61508/IEC 62061 SIL3
ISO 13849 PL e
・Safety/General purpose I/O modules can be connected.
・Improving the efficiency of equipment startup and maintenance work
・Simplified layout and reduced wiring
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Model No. | Number of Safety inputs | Number of Safety outputs | Valve: Max. number of solenoids | Applicable valve series | 
|---|---|---|---|---|
| EX600-FV□1 | 16 | For valves: 1 For external devices: 2 | 32 | JSY, SY, VQC | 
| EX600-FV□2 | 16 | For valves: 1 For external devices: 2 | 128 | JSY3000-L/P, IITV23 | 
Serial Transmission System EX260
- 
    For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
・IP67
・RJ45 communication connectors (X205)
▶Related Products
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX260 | IP67 | DeviceNet®,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT® | SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40) | 
Fieldbus System EX245
- 
    ・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
| Series | Enclosure | Communication protocol | Applicable valve | 
|---|---|---|---|
| EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 | 
Serial Transmission System EX250
 
    
- 
    For Input/Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX250 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX250 | IP67 | DeviceNet® CC-Link AS-Interface EtherNet/IP™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) | 
Serial Transmission System EX500
- 
    For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX500 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX500 | IP67 | EtherNet/IP™ PROFINET | SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) | 
Serial Transmission System EX510
 
    
- 
    For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX510 | IP20 | CC-Link, DeviceNet®, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order) | SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700 | 
Serial Transmission System EX120/121/122/124/126/140/180
 
    
- 
    For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | Enclosure | Communication protocol∗ | Applicable valve | 
|---|---|---|---|
| EX120 | IP20 | DeviceNet® CC-Link CompoNet™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 | 
| EX121 | IP20 | DeviceNet® CC-Link CompoNet™ | SY3000,5000 | 
| EX122 | IP20 | DeviceNet® CC-Link CompoNet™ | SY3000,5000 | 
| EX124 | IP65 | CC-Link DeviceNet® | VQ2000,4000,5000 | 
| EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 | 
| EX140 | IP20 | DeviceNet® CC-Link | SZ3000 SQ1000,2000 | 
| EX180 | IP20 | DeviceNet® CC-Link AnyWireASLINK (Made to order) | SY3000,5000,7000,SJ1000,2000,3000,S0700 | 
M8/M12 Connector PCA/EX9/EX500
 
    
- 
    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP, 
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
| Series | 
|---|
| PCA | 
| EX9 | 
| EX500 | 
Wireless System EXW1/EX600-W
- 
    ・Applicable to DIN rail mounting (A DIN rail adapter has been added.) 
to the compact type EXW1 series. [New]
・Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
・Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
・Provides communication stability in FA environments
・Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 79% reduction
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
| Series | Enclosure | Communication protocol | 
|---|---|---|
| EXW1 Compact Type | IP20/IP67 | DeviceNet® CC-Link EtherNet/IP™ EtherCAT PROFINET OPC UA | 
| EX600-W Modular Type | IP67 (with manifold assembled) | SMC original protocol | 
Wireless System/Compact Wireless Base EXW1-X10
- 
    · Pairing with wireless remote and various parameter settings without using IO Configurator.
∗ Configuration of IO-Link devices not included.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
| Series | Enclosure | Communication protocol | Subject | 
|---|---|---|---|
| EXW1-X10 | IP67 | EtherNet/IP™,PROFINET | All Wireless remotes,Air Management System,Wireless remote (IO-Link master) | 
Wireless System Compact Remote EX600-W
 
    
- 
    ・Applicable to existing wireless systems
・Compact, Lightweight
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
Volume: Approx. 86% reduction∗ (159 cm3 ← 1,139 cm3)
Weight: Approx. 87% reduction∗ (130 g ← 965 g)
∗ For the e-CON type
(Compared with the existing remote, M8 connector/digital 8 inputs specification)
・Variations
e-CON type, Grommet type, IO-Link device compatible
▶Wireless System Base
▶IO-Link Devices
| Series | Enclosure | Communication protocol | Radio wave type | 
|---|---|---|---|
| EX600-W | e-CON type: IP20 Grommet type: IP67 IO-Link device compatible: IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) | 

 List
List Picture
Picture