-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_485
»
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
IN_PROD_1614
»
Gripper Unit for Collaborative Robots


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Gripper Unit for Collaborative Robots
Vacuum Gripper Unit for Collaborative Robots ZXP7□01-X1
for Universal Robots
for Universal Robots
![]() |
・Plug & play configuration for immediate use
URCaps compatible Easy programming ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector. ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups ・Standards: Conforming to ISO9409-1-50-4-M6 |
Other Data |
---|
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□01-X1 |
Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5-stage bellows |
φ8 to φ32 | 17 | 57 |
Vacuum Gripper Unit for Collaborative Robots ZXP7□01-X1
for Universal Robots
for Universal Robots
Series | Download |
---|---|
ZXP7□01-X1 |
|
Vacuum Gripper Unit for Collaborative Robots ZXP7□41-X1
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
![]() |
・Plug and Play configuration for immediate use
TMComponent: Easy programming ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector. ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups ・Standards: Conforming to ISO 9409-1-50-4-M6 |
Other Data |
---|
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□41-X1 |
Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows |
φ8 to φ32 | 17 | 57 |
Vacuum Gripper Unit for Collaborative Robots ZXP7□41-X1
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Series | Download |
---|---|
ZXP7□41-X1 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: