-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_479
»
Rotary Actuators/Air Grippers
IN_PROD_1609
»
Air Gripper Unit for Collaborative Robots


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Gripper Unit for Collaborative Robots
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots
for Universal Robots
![]() |
・Plug & play configuration for immediate use
URCap compatible, Easy programming ・Compact, lightweight product with high gripping force due to air operation Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector. ・Integrated solenoid valve and speed adjustment mechanism ・Standards: ISO9409-1-50-4-M6 |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots
for Universal Robots
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B |
|
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
![]() |
・Plug and Play configuration for immediate use
TMComponent: Easy programming ・Compact, lightweight product with high gripping force due to air operation ・High rigidity and high precision due to its guide-integrated construction Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector. ・Integrated solenoid valve, speed adjustment mechanism, and auto switch ・A split protective cover for easy air gripper maintenance ・Standards: ISO 9409-1-31.5-4-M5 |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-TM | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-TM |
|
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
![]() |
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector. ・Integrated solenoid valve, speed adjustment mechanism, and auto switch ・A split protective cover for easy air gripper maintenance ・Standards: ISO 9409-1-31.5-4-M5 |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA |
|
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC
for the YASKAWA Electric Corporation MOTOMAN-HC
![]() |
・Compact, lightweight product with high gripping force due to air operation
・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable. ・Integrated solenoid valve, speed adjustment mechanism, and auto switch ・High rigidity and high precision due to its guide-integrated construction Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision ・A split protective cover for easy air gripper maintenance |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots |
JMHZ2-16D-X7400B-HC10 JMHZ2-16D-X7400B-HC10DT |
16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC
for the YASKAWA Electric Corporation MOTOMAN-HC
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-HC10 JMHZ2-16D-X7400B-HC10DT |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: