WEB Catalog

Product Information »  WEB Catalog  » IO-Link Compatible Products  » SI Unit

SI Unit

Serial Transmission System EX260

    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    ・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
    ・IP67
    ・RJ45 communication connectors (X205)

     ▶Related Products
     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX260
    Manual
    Series View search result
    EX260View search result
  • Serial Transmission System EX260
    DoC/IM
    Series View search result
    EX260View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX260IP67DeviceNet®,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT®SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40)

Go Top